(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MELSEC-Q series expansion SRAM cassette

MELSEC-Q series expansion SRAM cassette
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,185,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MELSEC-Q series expansion SRAM cassette.

 
Part Number
Q3MEM-4MBS
Q3MEM-4MBS-SET
Q3MEM-8MBS
Q3MEM-8MBS-SET
Q4MCA-1MBS
Q4MCA-2MBS
Q4MCA-4MBS
Q4MCA-8MBS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize (W × H × D)
(mm)
CE(LVD) Application RAM Capacity
(Byte)
Note

12,730,000 VND

1 Piece(s) Quote -×Small size SRAM memory card4MWith protective memory card cover

13,048,750 VND

1 Piece(s) Quote -×Small size SRAM memory card4MWith protective memory card cover

20,158,750 VND

1 Piece(s) Quote -×Small size SRAM memory card8MWith protective memory card cover

20,477,500 VND

1 Piece(s) Quote -×Small size SRAM memory card8MWith protective memory card cover

3,185,000 VND

1 Piece(s) 67 Day(s) -----

5,305,000 VND

1 Piece(s) 67 Day(s) -×Expansion SRAM cassette2M-

8,487,500 VND

1 Piece(s) 67 Day(s) 32 x 49 x 18.5Expansion SRAM cassette4M-

10,610,000 VND

1 Piece(s) 67 Day(s) -----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

UL cUL