(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
・Related Keywords: WOONYOUNG, Woonyoung, Inc Noise Filter
Circuit Configuration | 3 Phase | Rated Voltage(V) | 220, 380/440 |
---|
Please check the type/dimensions/specifications of the part WYMSF4-11S in the MSF-Micro Surge Filter_Back-End Inverter Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WYMSF4-11S trong chuỗi MSF-Micro Surge Filter_Back-End Inverter Type.
Part Number |
---|
WYMSF4-1.5L |
WYMSF4-1.5S |
WYMSF4-11L |
WYMSF4-2.2L |
WYMSF4-2.2S |
WYMSF4-3.7L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (kW) | Avilable Distance (Max.) (m) | Weight (kg) |
---|---|---|---|---|---|---|---|
1,461,022 VND | 1 Piece(s) | 18 Day(s) | 1.5 | 300(Max.) | 3.5 | ||
8,852,152 VND | 1 Piece(s) | 18 Day(s) | 1.5 | 100(Max.) | 3.2 | ||
4,167,982 VND | 1 Piece(s) | 18 Day(s) | 11 | 300(Max.) | 11.2 | ||
1,566,489 VND | 1 Piece(s) | 18 Day(s) | 2.2 | 300(Max.) | 3.8 | ||
7,598,269 VND | 1 Piece(s) | 18 Day(s) | 2.2 | 100(Max.) | 3.6 | ||
2,023,508 VND | 1 Piece(s) | 18 Day(s) | 3.7 | 300(Max.) | 5.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy