(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partial Illumination Type, Illuminated Push-button Switch, LP01 Series (Part Number)

Partial Illumination Type, Illuminated Push-button Switch, LP01 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,830VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Partial illumination. Casual design with a bold presence.] Ultra high brightness LEDs are used for the illumination part and provide vivid partial illumination. Available in three colors: green, red and yellow. It can be used for a wide variety of equipment, from communications and radio applications to electronic measuring instruments, office and consumer electronics as well as automated equipment.

 
Part Number
LP01-15CH1CKNS1KY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

273,830 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø16 Shape Round Type Illumination push-button
Push button operation Momentary Button color Black Contact Configuration 1c
Terminal shape Solder terminal/tab terminal Dimension depth(mm) 26.8 Protection function (environmentally resistant) NA
Dimension width(mm) 20 Dimension vertical(mm) 20 Operating function 3A 125V AC 3A 250V AC 3A 30V DC
Panel mounting system Single Pole Double Throw Terminal part features ON- momentary Operating part shape Screw
Operating part specifications Tab terminal (#110) common use Special notes Silver Contact Illumination element type LED
Illumination element color Yellow

Please check the type/dimensions/specifications of the part LP01-15CH1CKNS1KY in the Partial Illumination Type, Illuminated Push-button Switch, LP01 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LP01-15CH1CKNS1KY trong chuỗi Partial Illumination Type, Illuminated Push-button Switch, LP01 Series.