(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible pipe thin steel adapter

Flexible pipe thin steel adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      153,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is an adapter made by ESCO. for resin pipe flexible pipe thin steel. [Material]·Flame retardancy ABS resin + ZD2C / Flame retardancy ABS resin + ZDC2.

Part Number
EA947HN-21G
EA947HN-22G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecification 1

153,750 VND

1 Piece(s) 6 Day(s) or more ·Compatible piping: Please use it to connect PF16⇔thin steel 19/PF pipe and thin steel conduit. ·Secure the thin steel conduit with screws. ·JAN: 4548745039412

195,000 VND

1 Piece(s) 6 Day(s) or more -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connector/Coupling, Etc. Protection Function (Environmental Resistance) Flame Retardance