(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

66 mm Bulb Type Warning Light - ML Series (Part Number)

66 mm Bulb Type Warning Light - ML Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      682,733VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MLG-01-B
MLG-01-G
MLG-01-R
MLG-01-Y
MLG-02-B
MLG-02-G
MLG-02-R
MLG-02-Y
MLG-10-B
MLG-10-G
MLG-10-R
MLG-10-Y
MLG-20-B
MLG-20-G
MLG-20-R
MLG-20-Y
MLGF-01-B
MLGF-01-G
MLGF-01-R
MLGF-01-Y
MLGF-02-B
MLGF-02-G
MLGF-02-R
MLGF-02-Y
MLGF-10-B
MLGF-10-G
MLGF-10-R
MLGF-10-Y
MLGF-20-B
MLGF-20-G
MLGF-20-R
MLGF-20-Y
MLGS-10-B
MLGS-10-G
MLGS-10-R
MLGS-10-Y
MLGS-20-B
MLGS-20-G
MLGS-20-R
MLGS-20-Y
MLP-01-B
MLP-01-G
MLP-01-R
MLP-01-Y
MLP-02-B
MLP-02-G
MLP-02-R
MLP-02-Y
MLP-10-B
MLP-10-G
MLP-10-R
MLP-10-Y
MLP-20-B
MLP-20-G
MLP-20-R
MLP-20-Y
MLPF-01-B
MLPF-01-G
MLPF-01-R
MLPF-01-Y
MLPF-02-B
MLPF-02-G
MLPF-02-R
MLPF-02-Y
MLPF-10-B
MLPF-10-G
MLPF-10-R
MLPF-10-Y
MLPF-20-B
MLPF-20-G
MLPF-20-R
MLPF-20-Y
MLPS-10-B
MLPS-10-G
MLPS-10-R
MLPS-10-Y
MLPS-20-B
MLPS-20-G
MLPS-20-R
MLPS-20-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Color Light Source Lighting/blinking Rotation Dimension height
(mm)
Lens type Flashing speed Rotation speed
(rpm)

682,733 VND

1 Piece(s) 14 Day(s) AC/DC12VBlueBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC12VGreenBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC12VRedBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC12VYellowBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC24VRedBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC110VBlueBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC110VGreenBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC110VRedBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC110VYellowBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC220VBlueBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC220VGreenBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC220VRedBulbLightingAvailable115General lens-130

682,733 VND

1 Piece(s) 14 Day(s) AC220VYellowBulbLightingAvailable115General lens-130

717,404 VND

1 Piece(s) 14 Day(s) AC/DC12VBlueBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC12VGreenBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC12VRedBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC12VYellowBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC24VRedBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC110VBlueBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC110VGreenBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC110VRedBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC110VYellowBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC220VBlueBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC220VGreenBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC220VRedBulbFlashingNone115Prism lens80±5 times per min-

717,404 VND

1 Piece(s) 14 Day(s) AC220VYellowBulbFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC110VBlueXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC110VGreenXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC110VRedXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC110VYellowXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC220VBlueXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC220VGreenXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC220VRedXenon lampFlashingNone115Prism lens80±5 times per min-

821,417 VND

1 Piece(s) 14 Day(s) AC220VYellowXenon lampFlashingNone115Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC/DC12VBlueBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC12VGreenBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC12VRedBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC12VYellowBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC24VRedBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC110VBlueBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC110VGreenBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC110VRedBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC110VYellowBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC220VBlueBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC220VGreenBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC220VRedBulbLightingAvailable400General lens-130

935,674 VND

1 Piece(s) 14 Day(s) AC220VYellowBulbLightingAvailable400General lens-130

844,531 VND

1 Piece(s) 14 Day(s) AC/DC12VBlueBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC12VGreenBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC12VRedBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC12VYellowBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC24VBlueBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC24VGreenBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC24VRedBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC/DC24VYellowBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC110VBlueBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC110VGreenBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC110VRedBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC110VYellowBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC220VBlueBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC220VGreenBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC220VRedBulbFlashingNone400Prism lens80±5 times per min-

844,531 VND

1 Piece(s) 14 Day(s) AC220VYellowBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC110VBlueBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC110VGreenBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC110VRedBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC110VYellowBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC220VBlueBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC220VGreenBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC220VRedBulbFlashingNone400Prism lens80±5 times per min-

935,674 VND

1 Piece(s) 14 Day(s) AC220VYellowBulbFlashingNone400Prism lens80±5 times per min-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light emitting part shape Warhead type Size(φ) 66 Buzzer (includes) None
Representative Standard CE Dimension width(mm) 66 Dimension depth(mm) 66
Operating Ambient Temperature(℃) -15~40 Storage Temperature(℃) -25~70 Operating Ambient Humidity(%RH) 45~85
Protection grade IP42