(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Molded Case Circuit Breaker (50AF)

Molded Case Circuit Breaker (50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      731,457VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DB52CB-5A
DB52CB-10A
DB52CB-15A
DB52CB-20A
DB52CB-30A
DB52CB-40A
DB52CB-50A
DB52HB-15A
DB52HB-20A
DB52HB-30A
DB52HB-40A
DB52HB-50A
DB52SB-15A
DB52SB-20A
DB52SB-30A
DB52SB-40A
DB52SB-50A
DB53CB-5A
DB53CB-10A
DB53CB-15A
DB53CB-20A
DB53CB-30A
DB53CB-40A
DB53CB-50A
DB53HB-15A
DB53HB-20A
DB53HB-30A
DB53HB-40A
DB53HB-50A
DB53L-20A
DB53L-30A
DB53L-40A
DB53L-50A
DB53SB-15A
DB53SB-20A
DB53SB-30A
DB53SB-40A
DB53SB-50A
DB54CB-5A
DB54CB-10A
DB54CB-15A
DB54CB-20A
DB54CB-30A
DB54CB-40A
DB54CB-50A
DB54HB-15A
DB54HB-20A
DB54HB-30A
DB54HB-40A
DB54HB-50A
DB54L-20A
DB54L-30A
DB54L-40A
DB54L-50A
DB54SB-15A
DB54SB-20A
DB54SB-30A
DB54SB-40A
DB54SB-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Type Rated Voltage DC
(VDC)
Rated breaking current
(kA)
Rated breaking current
(kA)
Endurance life
(회)
Exterior Dimensions A
(mm)
Exterior Dimensions B
(mm)
Exterior Dimensions C
(mm)
Exterior Dimensions D
(mm)
Product Weight
(kg)
Over Current Trip Method Acquired Standards

731,457 VND

1 Piece(s) 10 Day(s) 25Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 210Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 215Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 220Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 230Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 240Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

731,457 VND

1 Piece(s) 10 Day(s) 250Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)(Safety Certificate) KS

1,206,290 VND

1 Piece(s) 10 Day(s) 215High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,206,290 VND

1 Piece(s) 10 Day(s) 220High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,206,290 VND

1 Piece(s) 10 Day(s) 230High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,206,290 VND

1 Piece(s) 10 Day(s) 240High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

1,206,290 VND

1 Piece(s) 10 Day(s) 250High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times6015560800.7Thermal Magnetic TypeKS

757,655 VND

1 Piece(s) 10 Day(s) 215Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

757,655 VND

1 Piece(s) 10 Day(s) 220Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

757,655 VND

1 Piece(s) 10 Day(s) 230Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

757,655 VND

1 Piece(s) 10 Day(s) 240Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

757,655 VND

1 Piece(s) 10 Day(s) 250Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times5013060800.45Fully electronic (ODP)KS

845,533 VND

1 Piece(s) 10 Day(s) 35Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 310Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 315Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 320Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 330Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 340Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

845,533 VND

1 Piece(s) 10 Day(s) 350Economical type2505/600, 10/460, 14/380, 25/2205/250, 10/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)(Safety Certificate) KS

1,458,471 VND

1 Piece(s) 10 Day(s) 315High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,458,471 VND

1 Piece(s) 10 Day(s) 320High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,458,471 VND

1 Piece(s) 10 Day(s) 330High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,458,471 VND

1 Piece(s) 10 Day(s) 340High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

1,458,471 VND

1 Piece(s) 10 Day(s) 350High blocking type25010/600, 25/460, 25/380, 50/22014/250, 20/125Electrical 6,000 times, Mechanical 4,000 times9015560801.0Thermal Magnetic TypeKS

2,616,300 VND

1 Piece(s) 10 Day(s) 320Korean Wave Type25035/600, 65/460, 65/380, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

2,616,300 VND

1 Piece(s) 10 Day(s) 330Korean Wave Type25035/600, 65/460, 65/380, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

2,616,300 VND

1 Piece(s) 10 Day(s) 340Korean Wave Type25035/600, 65/460, 65/380, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

2,616,300 VND

1 Piece(s) 10 Day(s) 350Korean Wave Type25035/600, 65/460, 65/380, 125/22040/250, 60/125Electrical 4,000 times, Mechanical 4,000 times105170951162.2Thermal Magnetic TypeSafety Certification

942,304 VND

1 Piece(s) 10 Day(s) 315Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

942,304 VND

1 Piece(s) 10 Day(s) 320Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

942,304 VND

1 Piece(s) 10 Day(s) 330Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

942,304 VND

1 Piece(s) 10 Day(s) 340Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

942,304 VND

1 Piece(s) 10 Day(s) 350Standard Type2507.5/600, 14/460, 18/380, 25/2207.5/250, 14/125Electrical 6,000 times, Mechanical 4,000 times7513060800.65Fully electronic (ODP)KS

1,091,509 VND

1 Piece(s) 10 Day(s) 45Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 410Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 415Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 420Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 430Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 440Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,091,509 VND

1 Piece(s) 10 Day(s) 450Economical type-5/600, 10/460, 14/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)(Safety Certificate) KS

1,773,270 VND

1 Piece(s) 10 Day(s) 415High blocking type-10/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,773,270 VND

1 Piece(s) 10 Day(s) 420High blocking type-10/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,773,270 VND

1 Piece(s) 10 Day(s) 430High blocking type-10/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,773,270 VND

1 Piece(s) 10 Day(s) 440High blocking type-10/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

1,773,270 VND

1 Piece(s) 10 Day(s) 450High blocking type-10/600, 25/460, 25/380, 50/220-Electrical 6,000 times, Mechanical 4,000 times12015560801.2Thermal Magnetic TypeKS

3,197,700 VND

1 Piece(s) 10 Day(s) 420Korean Wave Type-35/600, 65/460, 65/380, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,197,700 VND

1 Piece(s) 10 Day(s) 430Korean Wave Type-35/600, 65/460, 65/380, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,197,700 VND

1 Piece(s) 10 Day(s) 440Korean Wave Type-35/600, 65/460, 65/380, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

3,197,700 VND

1 Piece(s) 10 Day(s) 450Korean Wave Type-35/600, 65/460, 65/380, 125/220-Electrical 4,000 times, Mechanical 4,000 times140170951162.6Thermal Magnetic TypeSafety Certification

1,144,210 VND

1 Piece(s) 10 Day(s) 415Standard Type-7.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,144,210 VND

1 Piece(s) 10 Day(s) 420Standard Type-7.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,144,210 VND

1 Piece(s) 10 Day(s) 430Standard Type-7.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,144,210 VND

1 Piece(s) 10 Day(s) 440Standard Type-7.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

1,144,210 VND

1 Piece(s) 10 Day(s) 450Standard Type-7.5/600, 14/460, 18/380, 25/220-Electrical 6,000 times, Mechanical 4,000 times10013060800.85Fully electronic (ODP)KS

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 50AF Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing
Connection Method Surface type Representative Standard CE Frame Size 50AF
Rated Voltage AC(VAC) 600 Rated Insulation Voltage(V) 690