(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Molded Case Circuit Breaker (30AF) (Part Number)

Molded Case Circuit Breaker (30AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      541,582VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DB32CB-5A
DB32CB-10A
DB32CB-15A
DB32CB-20A
DB32CB-30A
DB32HB-15A
DB32HB-20A
DB32HB-30A
DB32SB-5A
DB32SB-10A
DB32SB-15A
DB32SB-20A
DB32SB-30A
DB33CB-5A
DB33CB-10A
DB33CB-15A
DB33CB-20A
DB33CB-30A
DB33HB-15A
DB33HB-20A
DB33HB-30A
DB33SB-5A
DB33SB-10A
DB33SB-15A
DB33SB-20A
DB33SB-30A
DB34HB-15A
DB34HB-20A
DB34HB-30A
DB34SB-5A
DB34SB-10A
DB34SB-15A
DB34SB-20A
DB34SB-30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
Mounting Method Type Rated Voltage AC
(VAC)
Rated Voltage DC
(VDC)
Rated Insulation Voltage
(V)
Rated breaking current
(kA)
Rated breaking current
(kA)
Exterior Dimensions A
(mm)
Exterior Dimensions B
(mm)
Exterior Dimensions D
(mm)
Product Weight
(kg)

541,582 VND

1 Piece(s) 10 Day(s) 25DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-5096(98.5)820.3

541,582 VND

1 Piece(s) 10 Day(s) 210DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-5096(98.5)820.3

541,582 VND

1 Piece(s) 10 Day(s) 215DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-5096(98.5)820.3

541,582 VND

1 Piece(s) 10 Day(s) 220DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-5096(98.5)820.3

541,582 VND

1 Piece(s) 10 Day(s) 230DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-5096(98.5)820.3

854,426 VND

1 Piece(s) 10 Day(s) 215Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12550130800.45

854,426 VND

1 Piece(s) 10 Day(s) 220Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12550130800.45

854,426 VND

1 Piece(s) 10 Day(s) 230Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12550130800.45

704,956 VND

1 Piece(s) 10 Day(s) 25Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12550130800.45

704,956 VND

1 Piece(s) 10 Day(s) 210Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12550130800.45

704,956 VND

1 Piece(s) 10 Day(s) 215Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12550130800.45

704,956 VND

1 Piece(s) 10 Day(s) 220Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12550130800.45

704,956 VND

1 Piece(s) 10 Day(s) 230Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12550130800.45

694,409 VND

1 Piece(s) 10 Day(s) 35DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-7596(98.5)820.42

694,409 VND

1 Piece(s) 10 Day(s) 310DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-7596(98.5)820.42

694,409 VND

1 Piece(s) 10 Day(s) 315DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-7596(98.5)820.42

694,409 VND

1 Piece(s) 10 Day(s) 320DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-7596(98.5)820.42

694,409 VND

1 Piece(s) 10 Day(s) 330DIN/Screw fixingEconomical type4601254602.5/460, 1.5/380, 5/220-7596(98.5)820.42

1,012,571 VND

1 Piece(s) 10 Day(s) 315Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12575130800.65

1,012,571 VND

1 Piece(s) 10 Day(s) 320Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12575130800.65

1,012,571 VND

1 Piece(s) 10 Day(s) 330Screw FixingHigh blocking type6002506907.5/600, 14/460, 18/380, 25/2207.5/250, 14/12575130800.65

880,666 VND

1 Piece(s) 10 Day(s) 35Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12575130800.65

880,666 VND

1 Piece(s) 10 Day(s) 310Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12575130800.65

880,666 VND

1 Piece(s) 10 Day(s) 315Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12575130800.65

880,666 VND

1 Piece(s) 10 Day(s) 320Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12575130800.65

880,666 VND

1 Piece(s) 10 Day(s) 330Screw FixingStandard Type6002506905/600, 10/460, 14/380, 25/2205/250, 10/12575130800.65

1,193,520 VND

1 Piece(s) 10 Day(s) 415Screw FixingHigh blocking type600-6907.5/600, 14/460, 18/380, 25/220-100130800.85

1,193,520 VND

1 Piece(s) 10 Day(s) 420Screw FixingHigh blocking type600-6907.5/600, 14/460, 18/380, 25/220-100130800.85

1,193,520 VND

1 Piece(s) 10 Day(s) 430Screw FixingHigh blocking type600-6907.5/600, 14/460, 18/380, 25/220-100130800.85

1,126,644 VND

1 Piece(s) 10 Day(s) 45Screw FixingStandard Type600-6905/600, 10/460, 14/380, 25/220-100130800.85

1,126,644 VND

1 Piece(s) 10 Day(s) 410Screw FixingStandard Type600-6905/600, 10/460, 14/380, 25/220-100130800.85

1,126,644 VND

1 Piece(s) 10 Day(s) 415Screw FixingStandard Type600-6905/600, 10/460, 14/380, 25/220-100130800.85

1,126,644 VND

1 Piece(s) 10 Day(s) 420Screw FixingStandard Type600-6905/600, 10/460, 14/380, 25/220-100130800.85

1,126,644 VND

1 Piece(s) 10 Day(s) 430Screw FixingStandard Type600-6905/600, 10/460, 14/380, 25/220-100130800.85

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 30 AF or less Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type
Representative Standard CE Frame Size 30AF Endurance life(회) Electrical 6,000 times, Mechanical 4,000 times
Exterior Dimensions C(mm) 60 Over Current Trip Method Fully electronic (ODP) Acquired Standards KS