(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Molded Case Circuit Breaker (50AF) (Part Number)

Molded Case Circuit Breaker (50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      802,683VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
DBH52S-40A
DBH52S-50A
DBH53S-40A
DBH53S-50A
DBH53SZ-40A
DBH53SZ-50A
DBH54S-40A
DBH54S-50A
DBH54SZ-40A
DBH54SZ-50A
DBL52S-15A
DBL52S-20A
DBL52S-30A
DBL52S-40A
DBL52S-50A
DBL53S-15A
DBL53S-20A
DBL53S-30A
DBL53S-40A
DBL53S-50A
DBL54S-15A
DBL54S-20A
DBL54S-30A
DBL54S-40A
DBL54S-50A
DBN52S-15A
DBN52S-20A
DBN52S-30A
DBN52S-40A
DBN52S-50A
DBN53S-15A
DBN53S-20A
DBN53S-30A
DBN53S-40A
DBN53S-50A
DBN53SZ-15A
DBN53SZ-20A
DBN53SZ-30A
DBN53SZ-40A
DBN53SZ-50A
DBN54S-15A
DBN54S-20A
DBN54S-30A
DBN54S-40A
DBN54S-50A
DBN54SZ-15A
DBN54SZ-20A
DBN54SZ-30A
DBN54SZ-40A
DBN54SZ-50A
DBN62S-60A
DBN63S-60A
DBN63SZ-60A
DBN64S-60A
DBN64SZ-60A
DBS32S-15A
DBS32S-20A
DBS32S-30A
DBS33S-15A
DBS33S-20A
DBS33S-30A
DBS33SZ-15A
DBS33SZ-20A
DBS33SZ-30A
DBS34S-15A
DBS34S-20A
DBS34S-30A
DBS34SZ-15A
DBS34SZ-20A
DBS34SZ-30A
DBS52S-15A
DBS52S-20A
DBS52S-30A
DBS52S-40A
DBS52S-50A
DBS53S-15A
DBS53S-20A
DBS53S-30A
DBS53S-40A
DBS53S-50A
DBS53SZ-15A
DBS53SZ-20A
DBS53SZ-30A
DBS53SZ-40A
DBS53SZ-50A
DBS54S-15A
DBS54S-20A
DBS54S-30A
DBS54S-40A
DBS54S-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size ZCT built-in type

1,294,862 VND

1 Piece(s) 10 Day(s) 50AF24050AF-H5050100-20100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

1,301,820 VND

1 Piece(s) 10 Day(s) 50AF25050AF-H5050100-20100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

1,624,186 VND

1 Piece(s) 10 Day(s) 50AF34050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

1,631,143 VND

1 Piece(s) 10 Day(s) 50AF35050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

1,812,926 VND

1 Piece(s) 10 Day(s) 50AF34050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AFZCT built-in type

1,819,883 VND

1 Piece(s) 10 Day(s) 50AF35050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AFZCT built-in type

1,965,654 VND

1 Piece(s) 10 Day(s) 50AF44050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

1,972,612 VND

1 Piece(s) 10 Day(s) 50AF45050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AF-

2,104,062 VND

1 Piece(s) 10 Day(s) 50AF44050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AFZCT built-in type

2,111,020 VND

1 Piece(s) 10 Day(s) 50AF45050AF-H505010020-100(0.8-0.9-1.0)×In(8~15)×In60×155×6090×155×60120×155×6050AFZCT built-in type

2,164,718 VND

1 Piece(s) 10 Day(s) 50AF21550AF-L6565125-2050-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,178,633 VND

1 Piece(s) 10 Day(s) 50AF22050AF-L6565125-2050-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,192,547 VND

1 Piece(s) 10 Day(s) 50AF23050AF-L6565125-2050-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,206,462 VND

1 Piece(s) 10 Day(s) 50AF24050AF-L6565125-2050-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,213,420 VND

1 Piece(s) 10 Day(s) 50AF25050AF-L6565125-2050-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,856,768 VND

1 Piece(s) 10 Day(s) 50AF31550AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,870,683 VND

1 Piece(s) 10 Day(s) 50AF32050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,884,599 VND

1 Piece(s) 10 Day(s) 50AF33050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,898,512 VND

1 Piece(s) 10 Day(s) 50AF34050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

2,905,470 VND

1 Piece(s) 10 Day(s) 50AF35050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

3,451,278 VND

1 Piece(s) 10 Day(s) 50AF41550AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

3,565,336 VND

1 Piece(s) 10 Day(s) 50AF42050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

3,579,252 VND

1 Piece(s) 10 Day(s) 50AF43050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

3,593,167 VND

1 Piece(s) 10 Day(s) 50AF44050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

3,600,123 VND

1 Piece(s) 10 Day(s) 50AF45050AF-L656512520-50-(8~15)×In90×155×8690×155×86120×155×8650AF-

878,806 VND

1 Piece(s) 10 Day(s) 50AF21550AF-N141830-5100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

913,960 VND

1 Piece(s) 10 Day(s) 50AF22050AF-N141830-5100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

949,116 VND

1 Piece(s) 10 Day(s) 50AF23050AF-N141830-5100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

984,271 VND

1 Piece(s) 10 Day(s) 50AF24050AF-N141830-5100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,001,850 VND

1 Piece(s) 10 Day(s) 50AF25050AF-N141830-5100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,052,664 VND

1 Piece(s) 10 Day(s) 50AF31550AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,080,075 VND

1 Piece(s) 10 Day(s) 50AF32050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,115,229 VND

1 Piece(s) 10 Day(s) 50AF33050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,150,385 VND

1 Piece(s) 10 Day(s) 50AF34050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,167,962 VND

1 Piece(s) 10 Day(s) 50AF35050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,138,573 VND

1 Piece(s) 10 Day(s) 50AF31550AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,152,488 VND

1 Piece(s) 10 Day(s) 50AF32050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,166,404 VND

1 Piece(s) 10 Day(s) 50AF33050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,211,407 VND

1 Piece(s) 10 Day(s) 50AF34050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,228,984 VND

1 Piece(s) 10 Day(s) 50AF35050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,210,166 VND

1 Piece(s) 10 Day(s) 50AF41550AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,224,080 VND

1 Piece(s) 10 Day(s) 50AF42050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,237,995 VND

1 Piece(s) 10 Day(s) 50AF43050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,251,909 VND

1 Piece(s) 10 Day(s) 50AF44050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,279,835 VND

1 Piece(s) 10 Day(s) 50AF45050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,317,769 VND

1 Piece(s) 10 Day(s) 50AF41550AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,331,685 VND

1 Piece(s) 10 Day(s) 50AF42050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,345,599 VND

1 Piece(s) 10 Day(s) 50AF43050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,359,514 VND

1 Piece(s) 10 Day(s) 50AF44050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,366,472 VND

1 Piece(s) 10 Day(s) 50AF45050AF-N1418305-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

933,674 VND

1 Piece(s) 10 Day(s) 60AF26060AF-N141830-5100(0.8-0.9-1.0)×In(8~15)×In50×130×6075×130×60100×130×6060AF-

1,097,802 VND

1 Piece(s) 10 Day(s) 60AF36060AF-N1418305-100(0.8-0.9-1.0)×In(8~15)×In50×130×6075×130×60100×130×6060AF-

1,238,817 VND

1 Piece(s) 10 Day(s) 60AF36060AF-N1418305-100(0.8-0.9-1.0)×In(8~15)×In50×130×6075×130×60100×130×6060AFZCT built-in type

1,264,852 VND

1 Piece(s) 10 Day(s) 60AF46060AF-N1418305-100(0.8-0.9-1.0)×In(8~15)×In50×130×6075×130×60100×130×6060AF-

1,379,397 VND

1 Piece(s) 10 Day(s) 60AF46060AF-N1418305-100(0.8-0.9-1.0)×In(8~15)×In50×130×6075×130×60100×130×6060AFZCT built-in type

802,683 VND

1 Piece(s) 10 Day(s) 30 AF or less21530AF-S141830-5100-(13~30)×In50×130×6075×130×60100×130×6030AF-

837,839 VND

1 Piece(s) 10 Day(s) 30 AF or less22030AF-S141830-5100-(13~30)×In50×130×6075×130×60100×130×6030AF-

872,994 VND

1 Piece(s) 10 Day(s) 30 AF or less23030AF-S141830-5100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,033,574 VND

1 Piece(s) 10 Day(s) 30 AF or less31530AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,066,515 VND

1 Piece(s) 10 Day(s) 30 AF or less32030AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,101,671 VND

1 Piece(s) 10 Day(s) 30 AF or less33030AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,112,539 VND

1 Piece(s) 10 Day(s) 30 AF or less31530AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

1,126,455 VND

1 Piece(s) 10 Day(s) 30 AF or less32030AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

1,157,759 VND

1 Piece(s) 10 Day(s) 30 AF or less33030AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

1,200,619 VND

1 Piece(s) 10 Day(s) 30 AF or less41530AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,214,535 VND

1 Piece(s) 10 Day(s) 30 AF or less42030AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,228,449 VND

1 Piece(s) 10 Day(s) 30 AF or less43030AF-S1418305-100-(13~30)×In50×130×6075×130×60100×130×6030AF-

1,284,359 VND

1 Piece(s) 10 Day(s) 30 AF or less41530AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

1,298,275 VND

1 Piece(s) 10 Day(s) 30 AF or less42030AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

1,312,190 VND

1 Piece(s) 10 Day(s) 30 AF or less43030AF-S141830--100-(13~30)×In50×130×6075×130×60100×130×6030AFZCT built-in type

916,096 VND

1 Piece(s) 10 Day(s) 50AF21550AF-S182235-10100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

951,251 VND

1 Piece(s) 10 Day(s) 50AF22050AF-S182235-10100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

986,407 VND

1 Piece(s) 10 Day(s) 50AF23050AF-S182235-10100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,021,562 VND

1 Piece(s) 10 Day(s) 50AF24050AF-S182235-10100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,039,140 VND

1 Piece(s) 10 Day(s) 50AF25050AF-S182235-10100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,112,539 VND

1 Piece(s) 10 Day(s) 50AF31550AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,126,455 VND

1 Piece(s) 10 Day(s) 50AF32050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,157,759 VND

1 Piece(s) 10 Day(s) 50AF33050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,192,915 VND

1 Piece(s) 10 Day(s) 50AF34050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,210,493 VND

1 Piece(s) 10 Day(s) 50AF35050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,270,041 VND

1 Piece(s) 10 Day(s) 50AF31550AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,283,956 VND

1 Piece(s) 10 Day(s) 50AF32050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,297,872 VND

1 Piece(s) 10 Day(s) 50AF33050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,311,786 VND

1 Piece(s) 10 Day(s) 50AF34050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,318,743 VND

1 Piece(s) 10 Day(s) 50AF35050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AFZCT built-in type

1,329,484 VND

1 Piece(s) 10 Day(s) 50AF41550AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,343,398 VND

1 Piece(s) 10 Day(s) 50AF42050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,357,314 VND

1 Piece(s) 10 Day(s) 50AF43050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,371,229 VND

1 Piece(s) 10 Day(s) 50AF44050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

1,378,187 VND

1 Piece(s) 10 Day(s) 50AF45050AF-S18223510-100(0.8-0.9-1.0)×In(8-15) x In (Footnote 3)50×130×6075×130×60100×130×6050AF-

Loading...Tải…

Basic InformationThông tin cơ bản

Rated Voltage (Ue) AC(AC(V)) 690 Rated Voltage (Ue) DC(V) 500 Over Current Trip Method Thermal Magnetic Type