(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | In | Imax | Uo | Uc |
---|---|---|---|---|---|---|---|---|
2,764,693 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W220V | 300V | ||
2,981,638 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W380V | 510V | ||
3,198,581 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W440V | 625V | ||
4,500,243 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W220V | 300V | ||
4,934,133 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W380V | 510V | ||
5,368,021 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W440V | 550V | ||
5,368,021 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W220V | 300V | ||
5,801,908 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W380V | 510V | ||
6,235,794 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W440V | 550V | ||
7,971,346 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W220V | 300V | ||
8,622,176 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W380V | 510V | ||
9,273,009 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W440V | 550V | ||
5,801,908 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W220V | 300V | ||
7,103,569 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W380V | 510V | ||
7,537,458 VND | 1 Piece(s) | 8 Day(s) | 20kA | 40kA | 3P3W440V | 550V | ||
7,971,346 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W220V | 300V | ||
8,839,121 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W380V | 510V | ||
9,706,896 VND | 1 Piece(s) | 8 Day(s) | 35kA | 70kA | 3P3W440V | 550V | ||
8,839,121 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W220V | 300V | ||
9,706,896 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W380V | 510V | ||
11,008,559 VND | 1 Piece(s) | 8 Day(s) | 40kA | 80kA | 3P3W440V | 550V | ||
11,442,446 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W220V | 300V | ||
13,177,999 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W380V | 510V | ||
14,479,659 VND | 1 Piece(s) | 8 Day(s) | 60kA | 120kA | 3P3W440V | 550V | ||
16,215,211 VND | 1 Piece(s) | 8 Day(s) | 80kA | 160kA | 3P3W220V | 300V | ||
17,516,876 VND | 1 Piece(s) | 8 Day(s) | 80kA | 160kA | 3P3W380V | 510V | ||
18,384,651 VND | 1 Piece(s) | 8 Day(s) | 80kA | 160kA | 3P3W440V | 550V | ||
1,029,143 VND | 1 Piece(s) | 8 Day(s) | 5kA | 10kA | 3P3W220V | 300V | ||
1,115,919 VND | 1 Piece(s) | 8 Day(s) | 5kA | 10kA | 3P3W380V | 510V | ||
1,246,086 VND | 1 Piece(s) | 8 Day(s) | 5kA | 10kA | 3P3W440V | 625V | ||
1,463,029 VND | 1 Piece(s) | 8 Day(s) | 7.5kA | 15kA | 3P3W220V | 300V | ||
1,463,029 VND | 1 Piece(s) | 8 Day(s) | 7.5kA | 15kA | 3P3W380V | 510V | ||
1,723,363 VND | 1 Piece(s) | 8 Day(s) | 7.5kA | 15kA | 3P3W440V | 625V |
Loading...Tải…
Up | 2.5kV |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy