(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Push Button Switch-KPB TYPE (Part Number)

Push Button Switch-KPB TYPE
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,009VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KPB-12-G
KPB-12-R
KPB-16-2-G
KPB-16-2-R
KPB-16-G
KPB-16-R
KPB-S12-2-G
KPB-S12-2-R
KPB-S12-G
KPB-S12-R
KPB-S16-2-G
KPB-S16-2-R
KPB-S16-G
KPB-S16-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Button color Contact Configuration Current Contact Resistance Operating Ambient Temperature
(℃)
Operating Ambient Humidity
(RH)

211,254 VND

1 Piece(s) 10 Day(s) Ø12Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

211,254 VND

1 Piece(s) 10 Day(s) Ø12Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

231,646 VND

1 Piece(s) 10 Day(s) Ø16Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

211,254 VND

1 Piece(s) 10 Day(s) Ø16Green1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

211,254 VND

1 Piece(s) 10 Day(s) Ø16Red1a / 1bAC 250V 8A15 mΩ or less (Initial value)-25℃~+80℃45~85% RH

215,159 VND

1 Piece(s) 10 Day(s) Ø12Green2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

215,159 VND

1 Piece(s) 10 Day(s) Ø12Red2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

203,009 VND

1 Piece(s) 10 Day(s) Ø12Green1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

203,009 VND

1 Piece(s) 10 Day(s) Ø12Red1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

215,159 VND

1 Piece(s) 10 Day(s) Ø16Green2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

215,159 VND

1 Piece(s) 10 Day(s) Ø16Red2a / 2bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

203,009 VND

1 Piece(s) 10 Day(s) Ø16Green1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

203,009 VND

1 Piece(s) 10 Day(s) Ø16Red1a / 1bAC 250V 5A500 mΩ or less-25℃~+70℃80% RH

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round Type Non-illuminated pushbutton Insulation resistance 100 MΩ or more (at 500 VDC)
Withstand Voltage (between Live Parts) 1,000 VAC (50/60 Hz) for 1 min Withstanding Voltage (between Non-Live Parts) 1,500 VAC (50/60 Hz) for 1 min Vibration (malfunction) 10-55 Hz multiple amplitude : 1.5 mm on 3 axis to each direction
Lifespan (Mechanical) 1 million times or more Lifespan (Electrical) 100,000 times or more