(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
IRT16-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Output mode | safety Certification Number |
---|---|---|---|---|---|---|---|---|---|
1,079,535 VND | 1 Piece(s) | 6 Day(s) | 122.7 | 75.5 | 66.00 | Plug type | HC04010-12001A |
Loading...Tải…
Type | Timer | Display method | Liquid Crystal | Mounting Method | Others |
---|---|---|---|---|---|
Power Supply Voltage | Only for AC | Output Method | Others | Representative Standard | CE |
Rated Voltage(V) | AC220 | Rated Current(A) | 16A | Allowable temperature(˚C) | -10˚C∼60˚C |
Etc | Power failure compensation type | How to display | Infinite repeat |
Please check the type/dimensions/specifications of the part IRT16-D in the Infinite Loop Time Switch (IRT Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IRT16-D trong chuỗi Infinite Loop Time Switch (IRT Series).
Part Number |
---|
IRT16-A |
IRT16-B |
IRT16-M |
IRT16-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Output mode | safety Certification Number |
---|---|---|---|---|---|---|---|---|---|
1,079,535 VND | 1 Piece(s) | 6 Day(s) | 75.50 | 75.5 | 52.50 | Input-2, Switch-3 | - | ||
1,079,535 VND | 1 Piece(s) | 6 Day(s) | 112.5 | 77.5 | 44.80 | Input-2, Switch-3 | - | ||
1,079,535 VND | 1 Piece(s) | 6 Day(s) | 75.50 | 75.5 | 41.50 | Input-2, Switch-3 | - | ||
1,079,535 VND | 1 Piece(s) | 6 Day(s) | 112.5 | 77.5 | 44.80 | Input-2, Output-2 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy