(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | W (mm) | H (mm) | D (mm) | Material | Mounting Base | Presence of Key | Feature | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
448,007 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
460,277 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
489,711 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 70 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
462,339 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
474,608 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
504,042 VND | 1 Piece(s) | 5 Day(s) | 90 | 120 | 85 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
525,394 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
539,885 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
570,575 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 70 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
537,266 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 85 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
551,755 VND | 1 Piece(s) | 4 Day(s) | 100 | 150 | 85 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
582,446 VND | 1 Piece(s) | 5 Day(s) | 100 | 150 | 85 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
602,542 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
624,069 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
685,638 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 75 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
643,862 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
665,388 VND | 1 Piece(s) | 4 Day(s) | 110 | 210 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
726,956 VND | 1 Piece(s) | 5 Day(s) | 110 | 210 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
661,005 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
688,643 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
767,533 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 75 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
707,381 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
735,019 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
813,909 VND | 1 Piece(s) | 5 Day(s) | 110 | 260 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
601,676 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
623,929 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
679,496 VND | 1 Piece(s) | 5 Day(s) | 135 | 155 | 85 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
655,298 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
686,870 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
738,966 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 85 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
651,349 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
682,922 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
735,369 VND | 1 Piece(s) | 5 Day(s) | 135 | 185 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
605,191 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 90 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
634,234 VND | 1 Piece(s) | 5 Day(s) | 150 | 150 | 90 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
690,968 VND | 1 Piece(s) | 4 Day(s) | 150 | 150 | 90 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
757,624 VND | 1 Piece(s) | 4 Day(s) | 160 | 210 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
804,456 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
885,553 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
827,824 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
874,656 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
955,753 VND | 1 Piece(s) | 5 Day(s) | 160 | 210 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,849,589 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
908,645 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,012,458 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
921,247 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
980,302 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,084,116 VND | 1 Piece(s) | 5 Day(s) | 160 | 260 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
908,375 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
967,430 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,071,243 VND | 1 Piece(s) | 5 Day(s) | 170 | 270 | 110 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
982,030 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,060,608 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,172,342 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,115,369 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,193,946 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,329,938 VND | 1 Piece(s) | 5 Day(s) | 190 | 280 | 140 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,142,842 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,238,698 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,369,851 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,237,135 VND | 1 Piece(s) | 4 Day(s) | 200 | 300 | 150 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,332,990 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,464,143 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 150 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,321,718 VND | 1 Piece(s) | 4 Day(s) | 200 | 300 | 180 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,417,573 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,548,726 VND | 1 Piece(s) | 5 Day(s) | 200 | 300 | 180 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
835,798 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
894,851 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
998,666 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 100 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
927,869 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
984,464 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,090,736 VND | 1 Piece(s) | 5 Day(s) | 210 | 210 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,505,515 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,654,883 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,844,640 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 150 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,622,007 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,771,375 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,961,132 VND | 1 Piece(s) | 5 Day(s) | 250 | 350 | 180 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,364,870 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,536,984 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,695,012 VND | 1 Piece(s) | 5 Day(s) | 280 | 280 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,611,702 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,800,982 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
2,072,614 VND | 1 Piece(s) | 5 Day(s) | 280 | 380 | 130 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,570,598 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,720,752 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
1,946,032 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 150 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 | ||
1,648,718 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | [Resin] Resin | Not Specified | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type | - 40 ~ + 70 | ||
1,798,873 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | [Resin] Resin | - | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada hook type, plastic buckle 3-4.5 mm | - 40 ~ + 70 | ||
2,024,153 VND | 1 Piece(s) | 5 Day(s) | 300 | 300 | 180 | [Resin] Resin | Iron circuit board | Integrated hinge type (Body: ABS_gray, cover: ABS_gray) | Cicada ring type, iron plate 1.6 mm | - 40 ~ + 70 |
Loading...Tải…
Protection grade (IP) | IP66/67 | Installation location | Not Specified | Color | Gray |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy