(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MT4N-AA-E3 |
MT4N-DA-4N |
MT4N-DV-EO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input type | Input voltage (V) | Output Method | Output mode | Power Consumption | Withstand Voltage | Input Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
2,382,689 VND | 1 Piece(s) | 7 Day(s) | Current | 12-24VDC/AC | Relay Output | Relay (OUT1) + transmission (DC4-20 mA) Output | DC : 3W, AC : 5VA | At 1,000 VAC for 1 min (between external terminal and case) | AC Voltage, Current, Frequency | ||
1,775,246 VND | 1 Piece(s) | 6 Day(s) | Current | 100-240VAC | - | Display only | 5VA | At 2,000 VAC for 1 min (between external terminal and case) | DC voltage , current | ||
2,230,829 VND | 1 Piece(s) | 4 Day(s) | Voltage | 12-24VDC/AC | Relay Output | Relay (OUT1/OUT2) Output | DC : 3W, AC : 5VA | At 1,000 VAC for 1 min (between external terminal and case) | DC voltage , current |
Loading...Tải…
Mounting Method | Wall Mounting | Panel cut dimensions | Others | Display Digits | 4 Digits |
---|---|---|---|---|---|
Standard | CE | Dimension length(mm) | 83 | Dimension width(mm) | 48 |
Dimension thickness(mm) | 24 | Frequency measurement function | 0.1~9999Hz | Maximum allowable input | Each measuring input range approx. 110% F.S |
Allowable voltage fluctuation range | 90~110% | Display Mode | 7 Segment LCD system | Character size | 9mm |
A/D Conversion Type | Application using continuous approximation (SAR) method ADC Over Sampling method | Preset Output | Replay Output - Contact capacity: 250 VAC 3 A, 30 VDC 3 A/Contact configuration: N.O (1a), MPN/PNP open collector Output -12-24 VDC ±2 V 50 mA or less (resistive load) | Auxiliary Output (transmission Output) | RS485 Communication Output - Transfer rate: 1200/2400/4800/9600 Communication method: 2-wire half-duplex, synchronous method: Asynchronous, protocol: Modbus type, Low Speed Serial/BCD Output - NPN open collector full power, 12-24 VDC 50 mA or less (resistive load), DC4-20 mA Output - Resolution: 12,000 equivalents (less than 600 Ω) |
Display precision | 23°C±5°C-DC Type:F.S.±0.1%rdg±2 digit/AC Type:F.S.±0.3%rdg±3 digit/DC,AC Type:Current 5 A for only measuring terminal, within F.S.±0.3%rdg±3 digit&-10°C-50°C-DC/AC Type:F.S.±0.5%rdg±3 digit | Sampling cycle(ms) | DC Type:50ms, AC Type:16.6ms | Insulation resistance | 20 MΩ or more (500 VDC Megger) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Malfunction | 10-55 Hz multiple amplitude 0.5 mm on X, Y, Z axes to each direction for 10 min |
Impact resistance | 100 m/s2 (10G) 3 times for each X, Y, Z direction | Operating Ambient Temperature(℃) | -10~50℃ | Storage Temperature(℃) | 20~60℃ |
Operating Ambient Humidity(%RH) | 35–85% RH, for storage: 35–85% RH | Insulation type | Double insulation or reinforced insulation | Weight(g) | 64 |
Hold function | Built-in (external hold function) | Display | -1,999 - 9,999 (4 digits) | Obtained Standards | CE |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy