(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・The top/bottom of the actuator and contact part are designed to be detachable.
Mounting holes designed as Φ22, Φ25, Φ30 makes for easy choice for use.
The slim type is protruded 2.5mm from the panel with no jam from the side.
The snap action contact block is designed as basic 1a1b.
The light source output is manufactured with LED as standard.
・Related Keywords: KG_AUTO, KG AUTO, Push Button, Dimming Type Push Button, KG Series
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Push button operation | Button color | Designation | Rated Voltage |
---|---|---|---|---|---|---|---|---|---|
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Blue | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Black | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Green | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Red | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | White | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Yellow | Recessed Plastic Guard | 12/24V d.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Blue | Recessed Plastic Guard | 110/220V a.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Black | Recessed Plastic Guard | 110/220V a.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Green | Recessed Plastic Guard | 110/220V a.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Red | Recessed Plastic Guard | 110/220V a.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | White | Recessed Plastic Guard | 110/220V a.c | ||
403,113 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Yellow | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Blue | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Black | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Green | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Red | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | White | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Yellow | Recessed Plastic Guard | 12/24V d.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Blue | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Black | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Green | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Red | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | White | Recessed Plastic Guard | 110/220V a.c | ||
390,632 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Yellow | Recessed Plastic Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Blue | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Black | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Green | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Red | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | White | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Yellow | Protrusion Type Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Blue | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Black | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Green | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Red | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | White | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Allante | Yellow | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Blue | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Black | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Green | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Red | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | White | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Yellow | Protrusion Type Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Blue | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Black | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Green | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Red | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | White | Protrusion Type Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Momentary | Yellow | Protrusion Type Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Blue | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Black | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Green | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Red | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | White | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Yellow | Recessed Aluminum Guard | 12/24V d.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Blue | Recessed Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Black | Recessed Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Green | Recessed Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Red | Recessed Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | White | Recessed Aluminum Guard | 110/220V a.c | ||
451,192 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Allante | Yellow | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Blue | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Black | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Green | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Red | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | White | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Yellow | Recessed Aluminum Guard | 12/24V d.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Blue | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Black | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Green | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Red | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | White | Recessed Aluminum Guard | 110/220V a.c | ||
438,710 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Momentary | Yellow | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Blue | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Black | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Green | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Red | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | White | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Yellow | Recessed Aluminum Guard | 12/24V d.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Blue | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Black | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Green | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Red | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | White | Recessed Aluminum Guard | 110/220V a.c | ||
472,457 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Allante | Yellow | Recessed Aluminum Guard | 110/220V a.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | Blue | Recessed Aluminum Guard | 12/24V d.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | Black | Recessed Aluminum Guard | 12/24V d.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | Green | Recessed Aluminum Guard | 12/24V d.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | Red | Recessed Aluminum Guard | 12/24V d.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | White | Recessed Aluminum Guard | 12/24V d.c | ||
459,974 VND | 1 Piece(s) | 10 Day(s) | Ø30 | Momentary | Yellow | Recessed Aluminum Guard | 12/24V d.c |
Loading...Tải…
Shape | Round | Type | Push type push button | Contact Configuration | 2a / 2b |
---|---|---|---|---|---|
Dimension depth(mm) | 64 | Representative Standard | CE | Dimension width(mm) | 29.4 |
Dimension vertical(mm) | 35.1 | Panel Thickness(mm) | MAX 6.0 | Rated Capacity | 125V d.c 1A/250V a.c 5A |
Insulation Resistance | Over 100㏁(Min 100㏁) | Withstand Voltage | For 1 minute at 2500V a.c, 50/60Hz (2500V a.c, 50/60Hz 1min) | Contact Resistance | Less than 2㏁ |
Vibration Resistance | 10~55Hz Double Amplitude 3mm(10~55Hz Vibration Width 3mm) | Impact Resistance | Approx. 50g(500m/s^2) | Operating Ambient Temperature | -10℃-+50℃ |
Operating Ambient Humidity | 45~85% RH | Switching Frequency | Max. 30 Times/min(Max 30/1min) | Electric Life | Over 100,000 Times/1800h(Min 0.1mil/1800h) |
Mechanical Life | Over 500,000 Times/1800h(Min 0.5mil/1800h) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy