(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DJT12210 |
DJT2203 |
DJT2210 |
DJT3203 |
DJT3210 |
DJT3303 |
DJT3310 |
DJT4210 |
DJT6210 |
DJT6310 |
DJT9210 |
DTS3203 |
DTS6203 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Contact (toggle, locker) | Notch number | Dimension vertical (mm) | Dimension width (mm) | Function | Rated AC |
---|---|---|---|---|---|---|---|---|---|---|---|
181,450 VND | 10 Piece(s) | 5 Day(s) | Ø12 | Others | 2 | 56.9 | 27 | ON-OFF | 10A/125V, 5A/250V | ||
126,562 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Unipolar dual | 2 | 53.5 | 28.4 | ON-OFF | 3A/125V, 2A/250V | ||
129,798 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Unipolar dual | 2 | 53.5 | 28.4 | ON-OFF | 10A/125V, 5A/250V | ||
126,562 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 2 | 53.5 | 28.4 | ON-OFF | 3A/125V, 2A/250V | ||
131,432 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 2 | 53.5 | 28.4 | ON-OFF | 10A/125V, 5A/250V | ||
128,164 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 3 | 53.5 | 28.4 | ON-OFF-ON | 3A/125V, 2A/250V | ||
135,648 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 3 | 53.5 | 28.4 | ON-OFF-ON | 10A/125V, 5A/250V | ||
137,904 VND | 10 Piece(s) | 4 Day(s) | Ø12 | 2 Nodes Double Throw | 2 | 57.7 | 33.7 | ON-OFF | 10A/125V, 5A/250V | ||
144,543 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 2 | 58.7 | 47.9 | ON-OFF | 10A/125V, 5A/250V | ||
142,618 VND | 10 Piece(s) | 4 Day(s) | Ø12 | Single pole double throw | 3 | 58.1 | 57.7 | ON-OFF-ON | 10A/125V, 5A/250V | ||
185,460 VND | 10 Piece(s) | 7 Day(s) | Ø12 | Others | 2 | 57.9 | 27 | ON-OFF | 10A/125V, 5A/250V | ||
107,208 VND | 10 Piece(s) | 4 Day(s) | Ø6 | Single pole double throw | 2 | - | - | ON-ON | 3A/125V, 2A/250V | ||
110,476 VND | 10 Piece(s) | 4 Day(s) | Ø6 | 2 Nodes Double Throw | 2 | - | - | ON-ON | 3A/125V, 2A/250V |
Loading...Tải…
Type | Toggle | Shape | Rectangular Type | Suspend/Return | stop |
---|---|---|---|---|---|
Protection function (environmentally resistant) | Available | Withstanding Voltage / Terminals | 1,000 VAC: for 1 min | Terminal to ground | 1,500 VAC :for 1 min |
Insulation resistance | 500 VDC, 1,000 MΩ or more | Contact Resistance (initial) | 100 MΩ or less/1 VDC 1 A | Electrical life (rated load) | 30,000 or more |
Mechanical life (no load) | 50,000 or more |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy