(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Waterproof Cap / Conversion Adapter for Terminal Block Enclosure【10 Pieces Per Package】

Waterproof Cap / Conversion Adapter for Terminal Block Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      525,415VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Waterproof cap and conversion adapter for terminal block enclosure (10 pcs. included). Please check the supported models before placing an order. [Application]This product is used to block a cable inlet.

Waterproof Cap for Terminal Block Boxes

Waterproof Cap for Terminal Block Boxes

Dimensional Drawing 1

 
Waterproof Cap for Terminal Block Boxes

Dimensional Drawing 2

Features and Specifications

BTM-22B (10 pieces)
·  Material reinforced: PBT 5Y7/1
·  Block the cable inlet (CTG22) of BOXTM-801.
·  Used in case.

BTM-16B (10 pieces)
·  Material reinforced: PBT 5Y7/1
·  Block the cable inlet (CTG16) of BOXTM-802
·  Used in case.

BTM-1622 (10 pieces)
·  Material reinforced: PBT 5Y7/1
·  Required when using standard CTG-16 products.

Part Number
BTM-16B
BTM-22B
BTM-1622
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupported products Specifications

525,415 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 10BOXTM-802(CTG16)Waterproof Cap

613,151 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 10BOXTM-801(CTG22)Waterproof Cap

613,151 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

Same day 10CTG-16Conversion Adapter

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Adapter Protective Structure IP67