(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Programmable Controller CP1L Expansion I/O Unit

Programmable Controller CP1L Expansion I/O Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,550,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Programmable Controller CP1L Expansion I/O Unit

 
Part Number
CP1W-8ED
CP1W-8ER
CP1W-8ET
CP1W-16ER
CP1W-16ET
CP1W-20EDR1
CP1W-20EDT
CP1W-20EDT1
CP1W-32ER
CP1W-32ET
CP1W-32ET1
CP1W-40EDR
CP1W-40EDT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber Of Inputs Input Format Number of Outputs Output Format Representative Standard

2,550,000 VND

1 Piece(s) 6 Day(s) or more 8[DC input] DC Input--CE / UL / CSA

2,780,000 VND

1 Piece(s) 6 Day(s) or more --8Relay OutputCE / UL / CSA

2,798,111 VND

1 Piece(s) 11 Day(s) --8Transistor / sync outputCE / UL / CSA

4,195,641 VND

1 Piece(s) 6 Day(s) or more --16Relay OutputCE

4,191,368 VND

1 Piece(s) 6 Day(s) or more --16Transistor / sync outputCE

5,340,000 VND

1 Piece(s) 6 Day(s) or more 12[DC input] DC Input8Relay OutputCE / UL / CSA

5,688,000 VND

1 Piece(s) 6 Day(s) or more 12[DC input] DC Input8Transistor / sync outputCE / UL / CSA

5,762,473 VND

1 Piece(s) 7 Day(s) or more 12[DC input] DC Input8Transistor / source outputCE / UL / CSA

6,920,000 VND

1 Piece(s) 11 Day(s) --32Relay OutputCE

8,086,386 VND

1 Piece(s) 7 Day(s) or more --32Transistor / sync outputCE

7,808,855 VND

1 Piece(s) 7 Day(s) or more --32Transistor / source outputCE

8,424,000 VND

1 Piece(s) 6 Day(s) or more 24[DC input] DC Input16Relay OutputCE

7,020,000 VND

1 Piece(s) 6 Day(s) or more 24[DC input] DC Input16Transistor / sync outputCE

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Terminal Terminal Block Name Dispersion I/O unit