(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Waterproof Connector (M12) - XS2 - Contact Block Extraction Tool

Round Waterproof Connector (M12) - XS2 - Contact Block Extraction Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      265,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Used when pulling out the contact block from the cover when changing the wiring or correcting wiring mistakes after attaching the cover to the contact block with the assembly type connector (type XSC/XSG: solder type / crimp type)

Part Number
XY2F-0001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

265,110 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Applicable Series Other Classification Contact block extraction tool Type XS□C/XS□G: For solder type/crimp type
Note If wishing to modify mistakes or change the wiring, use to remove the contact block from the cover.

Please check the type/dimensions/specifications of the part XY2F-0001 in the Round Waterproof Connector (M12) - XS2 - Contact Block Extraction Tool series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XY2F-0001 trong chuỗi Round Waterproof Connector (M12) - XS2 - Contact Block Extraction Tool.