(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Easy to install any type of equipment, from temporary power distribution boxes to fluorescent lighting equipment, using wood screws from meter plate meter box switch boxes..
Easily mounted on a copper tube by tightening one screw.
It is not necessary when using clamps or struts to drill and weld to the copper tube.
Band is constructed of strong stainless steel.
The mounting pitch for the POB-3 type is wide (max 210mm) and large temporary boxes are installed.
Protective cap to prevent injuries.
Part Number |
---|
POB-2L |
POB-2S |
POB-3L |
POB-3LG |
POB-3S |
POB-3SG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color |
---|---|---|---|---|---|
152,401 VND | 1 Piece(s) | 9 Day(s) | Beige | ||
152,401 VND | 1 Piece(s) | 9 Day(s) | Beige | ||
208,181 VND | 1 Piece(s) | 6 Day(s) or more | Beige | ||
208,181 VND | 1 Piece(s) | 9 Day(s) | Gray | ||
208,181 VND | 1 Piece(s) | 9 Day(s) | Beige | ||
208,181 VND | 1 Piece(s) | 9 Day(s) | Gray |