(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compensating Conductor (Part Number)

Compensating Conductor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,067,597VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Dedicated lead wire for connecting a thermocouple (thermometer) and instrument Made by Ninomiya Electric Wire Supports various types of thermocouples

Part Number
VX-G-7/0.3-1P-20
VX-G-7/0.3-1P-50
VX-G-7/0.3-1P-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(m)

1,067,597 VND

1 Piece(s) Same day 20

2,487,519 VND

1 Piece(s) Same day 50

4,853,858 VND

1 Piece(s) Same day 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conductor Cross Section(mm2) 0.5 Number Of Cores(Core) 2 Logarithm 1P
Finished outer diameter(mm) 3.2x5.1 Shield NA Sheath (outer coating) color Blue
Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials PVC (Polyvinyl Chloride) Conductor outer diameter(mm) 0.9
Insulation body outer diameter(mm) 1.9 Conductor configuration(Units/mm) 7/0.3 Insulation body color White/red