(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2.5-mm Pitch Mini-Lock (TM) Terminal 50351

2.5-mm Pitch Mini-Lock (TM) Terminal 50351
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,380VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Molex types are available in both straight and right angled types. Wire-to-wire optional parts are also available. This product has a high mating workability on the fitting guide wall. (Compatible housings: 51102 / 51103 / 51163)

Features and Specifications

Micro-Latch? 2.00 mm Pitch PCB Terminal (50212)

Reference product picture

General

· Category: Crimp terminals
· Application: Signal, Wire-to-Board, Wire-to-Wire
· Use with: Mini-Lock Receptacle Housing 51103

Electrical

· Current - Maximum per contact: 3A
· Voltage - Maximum: 250V

 

Lead
Free

Mini-Lock™ 2.50 mm Pitch Wire-to-Circuit Board Housing (50351) Drawings

Mini-Lock? 2.50 mm Pitch Wire-to-Circuit board Housing (50351)

Order Number - Application Crimping Tool Number

Order NumberTerminal ShapeCrimping MechanismManual Crimping ToolExtraction ToolInsertion ToolStandard Count
per Package
Main ItemModular Crimp Die
50351-8000Chain Shape57275-400057293-3000-57309-6000-10000/1 reel
50351-8100Rose Shape--57295-500010000

Use of a manual crimping tool is somewhat different from the application of electric power.

Part Number
50351-8100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,380 VND

56 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Applicable pin/contact Female (socket) Application Cable Connection Wire connection method Crimp
Conforming housing 51102, 51163, 51103 Applicable size AWG 22-28 Terminal shape Individual
Mating Partner 50837

Please check the type/dimensions/specifications of the part 50351-8100 in the 2.5-mm Pitch Mini-Lock (TM) Terminal 50351 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 50351-8100 trong chuỗi 2.5-mm Pitch Mini-Lock (TM) Terminal 50351.