(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Three-phase detector

Three-phase detector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,046,975VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Compact, lightweight and easy to operate
[Features]
・ LED indication of phase loss/phase rotation direction
・ It can be continuously used up to 500 V

 
Part Number
MT-606
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,046,975 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply Supplied at the circuit voltage Measuring Range See the catalog

Please check the type/dimensions/specifications of the part MT-606 in the Three-phase detector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MT-606 trong chuỗi Three-phase detector.