(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lever (AT-4000 Model Series) (Part Number)

Lever (AT-4000 Model Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      78,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a paddle type accessory for rocker switches (lever). A long type is also available.

 
Part Number
AT-4136-B
AT-4149-G
AT-4151-G
AT-4151-M
AT-4157-R
AT-4157-Y
AT-4161-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConforming series Dimensions
(mm)
Color Note

78,015 VND

1 Piece(s) 6 Day(s) or more M2T-AK / M-J11.5 x 11.8 x 16.8Blue-

80,008 VND

1 Piece(s) 12 Day(s) or more M2T-AK / M-N9.27 x 16.8 x 18.8Gray-

80,008 VND

1 Piece(s) 6 Day(s) or more M2T-AK / M-J11.43 x 11.8 x 16.36Gray-

80,008 VND

1 Piece(s) 6 Day(s) or more M2T-AK / M-J11.43 x 11.8 x 16.36Green-

89,966 VND

1 Piece(s) 12 Day(s) or more M-Y / P-Y15.11 x 26.8 x 29.82Red-

89,966 VND

1 Piece(s) 12 Day(s) or more M-Y / P-Y15.11 x 26.8 x 29.82Yellow-

81,201 VND

1 Piece(s) 6 Day(s) or more M2T-AK / M-N12.1 x 11.8 x 22YellowLong Lever Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Switch (Option, Others) Compatible Model Rocker Switch Features Paddle type