(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ultra-Compact / Light Operating Power Illuminated Type, HB Series (Part Number)

Ultra-Compact / Light Operating Power Illuminated Type, HB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      235,100VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An ultra-small, light-feel illuminated push button switch. Both the locking type and momentary type have a clicky feel

Illumination Push-Button Switch HB Series Specifications

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Illumination push-button switch partial illumination push-button switch HB series appearance

Common Specifications
CircuitSingle pole double throw
Function OperationsON-<ON> momentary type
ON-ON lock type
Current Capacity0.1 A 30 V AC
0.1 A 30 V DC
Contact Resistance50 mΩ or lower (2 to 4 V DC at 100 mA)
Insulation Resistance500 V DC 100 MΩ or higher
Withstand VoltageAC 500 V for over 1 minute
Mechanical Actuation DurabilityOver 100,000 times
Electrical Open/Close DurabilityOver 50,000 times
Amount Of OperationApprox. 3 mm
Approx. 2.2 mm (locked state)
Operating Temperature Range-25 to +50°C (illumination type)
-25 to +70℃ (non-illumination type)
Soldering Heat Resistance· When using a soldering iron: Rank B
Please see the catalog for more details.
Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Single pole double throw round appearance

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Single pole double throw round dimensional diagram, unit: mm

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Single pole double throw square appearance

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Single pole double throw square dimensional diagram, unit: mm

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Mounting hole dimensional diagram, unit: mm

Mounting panel thickness: 0.5 to 5 mm

Functional Operations <> Are MomentaryShape NameContact Terminal Number
CircuitFunction operationsPullPushRound shapeSquare shapePullPush
Single Pole Double ThrowMomentaryON<ON>HB-15CKS2HB-15SKS2COM.-N.C.COM.-N.O.
LockONONHB-16CKS2HB-16SKS2COM.-N.C.COM.-N.O.

Actuator Dimensional Diagram

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Ultra-High Luminance LED (Brightness Level 1) Button Type A, B Type dimensional diagram, unit: mm

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Ultra-High Luminance Led (Brightness Level 1) Button Type E, F Type dimensional diagram, unit: mm

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Ultra-High Luminance LED (Brightness Level 2) Button Type, A Type dimensional diagram, unit: mm

Hyper Compact Size / Light Operating Power Illuminated Type HB Series: related images

Ultra-High Luminance LED (Brightness Level 2) Button Type, E Type dimensional diagram, unit: mm

*Please see the catalog for specifications not listed above.

Part Number
HB-15SKS2
HB-16SKS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Function Operation

235,100 VND

1 Piece(s) 6 Day(s) or more MomentaryON-(ON)

235,100 VND

1 Piece(s) 6 Day(s) or more [Alternate] Lock typeON-ON

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø8 Shape Square Type Illumination push-button
Contact Configuration 1c Terminal shape Solder terminal. Guard included NA
Dimension depth(mm) 27.8 Protection function (environmentally resistant) NA Dimension width(mm) 9
Dimension vertical(mm) 9 Sales Operation Switch main unit only Rated 0.1A 30V AC/DC
Number of Poles Single Pole Double Throw Contact part specifications Silver Plated Contact Illumination element color NA
Illumination element type NA Main Unit Color Black Color of lens NA