(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Light, accurate controls and an enclosed construction for excellent resistance to liquid, dust, etc. and thinner, lighter devices
Part Number |
---|
FM-AN04B0 |
FM-BN12B0 |
FM-BP16B0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Illumination types | Click-feel | Number of keys |
---|---|---|---|---|---|---|---|
207,889 VND | 1 Piece(s) | 4 Day(s) or more | Non-Illumination | None | 4 key | ||
387,109 VND | 1 Piece(s) | 4 Day(s) or more | Non-Illumination | Available | 12 key | ||
634,309 VND | 1 Piece(s) | 4 Day(s) or more | LED dot illumination | Available | 16 key |
Loading...Tải…
Type | Sheet Keyboard Switch | Features 1 | Does not include cover sheet |