(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MX19 Series

MX19 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      147,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A connector for small waterproof wire relays applicable to JISD0203S.

 
Part Number
MX19002P51
MX19002S51
MX19002S52
MX19004P51
MX19004P52
MX19004S52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Connector Type Features

147,500 VND

1 Piece(s) 4 Day(s) or more Male (plug)2Plug housingInsulator color: Black

166,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)2Socket HousingInsulator color: Black

201,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)2Socket HousingInsulator color: Gray

158,500 VND

1 Piece(s) 4 Day(s) or more Male (plug)4Plug housingInsulator color: Black

182,000 VND

3 Piece(s) 4 Day(s) or more Male (plug)4Plug housingInsulator color: Gray

201,500 VND

2 Piece(s) 4 Day(s) or more Female (socket)4Socket HousingInsulator color: Gray

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials M/N/O M/N/O MX19
Application Cable Connection Connection direction Straight Protection function (environmentally resistant) Available
Type For Automobile Connector type Mechanical lock structure/highly reliable type Insulator material PBT