(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]Name plate for ø30 control unit with 2 dimensions: H42 × W40 and H47.5 × W40.
Part Number |
---|
NA-0 |
NA-0PN10 |
NA-31 |
NA-J3 |
NA-J3PN10 |
NA-J4PN10 |
NALOPN10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Color | Outer Diameter (mm) | Text specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
115,418 VND | 2 Piece(s) | 6 Day(s) or more | Standard Type (φ30.5) | Black | H42 x W40 | No text | - | |||
342,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | Standard Type (φ30.5) | Black | H42 x W40 | No text | 10 | ||
129,324 VND | 2 Piece(s) | 6 Day(s) or more | Standard Type (φ30.5) | White Letters on Black Background | H42 x W40 | OFF ON | - | |||
129,324 VND | 2 Piece(s) | 6 Day(s) or more | Standard Type (φ30.5) | White Letters on Black Background | H42 x W40 | Launching | - | |||
428,500 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | Standard Type (φ30.5) | White Letters on Black Background | H42 x W40 | Launching | 10 | ||
428,500 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 7 Day(s) or more | Standard Type (φ30.5) | White Letters on Black Background | H42 x W40 | Suspend | 10 | ||
342,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | Large Type (φ30.5) | Black | H47.5 x W40 | No text | 10 |
Loading...Tải…
Material (Main Body) | Made of Aluminum |