(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cap Tire Wire Stripper

Cap Tire Wire Stripper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,427,326VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stripping of cable coating is possible. By rotating the angle of the blade, you can cut not only vertically but also horizontally for easy stripping.

Specification

●SPQ(piece):1
Part Number
9001540000
9204190000
AM 16
AM 25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNote Model Features Trusco Code

1,427,326 VND

1 Piece(s) 4 Day(s) or more 10Conforming conductor diameter: 6 to 25 mmAM 25Strip type-

2,521,030 VND

1 Piece(s) 4 Day(s) or more 10Conforming conductor diameter: 6 to 17 mmAM 16Strip type-

2,579,038 VND

1 Piece(s) 4 Day(s) or more 10Conforming conductor diameter: 6 to 17 mmAM 16Stripping type449-6540

1,479,420 VND

1 Piece(s) 4 Day(s) or more 10Conforming conductor diameter: 6 to 25 mmAM 25Stripping type449-5675

Loading...Tải…

  1. 1