(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø8 A8 Series Small Control Unit (Part Number)

ø8 A8 Series Small Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      281,311VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø8 series.

 
Part Number
AB8H-M1B
AB8H-M1S
AB8H-M1W
AB8M-A1G
AB8M-A1LY
AB8M-M1B
AB8M-M1G
AB8M-M1LW
AB8M-M1R
AB8M-M1S
AB8M-M1W
AB8M-M1Y
AB8Q-A1B
AB8Q-A1G
AB8Q-M1B
AB8Q-M1G
AB8Q-M1LY
AB8Q-M1R
AB8Q-M1Y
AL8H-M11G
AL8M-A11G
AL8M-A11R
AL8M-A11Y
AL8M-M11G
AL8M-M11R
AL8M-M11Y
AL8Q-M11G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type

281,311 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentaryBlack12×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentaryBlue12×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentary-12×Non-illumination typeNon-illumination type

293,671 VND

1 Piece(s) 14 Day(s) or more RoundAlternate-9×Non-illumination typeNon-illumination type

293,671 VND

1 Piece(s) 14 Day(s) or more RoundAlternateYellow9Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) Same day RoundMomentaryBlack9×Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-9×Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) 6 Day(s) or more RoundMomentary[White] Milk White9Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-9×Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryBlue9×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more RoundMomentary-9×Non-illumination typeNon-illumination type

292,754 VND

1 Piece(s) Same day RoundMomentaryYellow9×Non-illumination typeNon-illumination type

305,114 VND

1 Piece(s) 6 Day(s) or more SquareAlternateBlack9×Non-illumination typeNon-illumination type

293,671 VND

1 Piece(s) 14 Day(s) or more SquareAlternate-9×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more SquareMomentaryBlack9×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more SquareMomentary-9×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more SquareMomentaryYellow9Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more SquareMomentary-9×Non-illumination typeNon-illumination type

281,311 VND

1 Piece(s) 14 Day(s) or more SquareMomentaryYellow9×Non-illumination typeNon-illumination type

313,756 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentary-12×DC5/6/12/24LED

337,559 VND

1 Piece(s) 6 Day(s) or more RoundAlternate-9×DC5/6/12/24LED

337,559 VND

1 Piece(s) 6 Day(s) or more RoundAlternate-9×DC5/6/12/24LED

326,116 VND

1 Piece(s) 14 Day(s) or more RoundAlternateYellow9×DC5/6/12/24LED

325,199 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-9×DC5/6/12/24LED

325,199 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-9×DC5/6/12/24LED

325,199 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow9×DC5/6/12/24LED

313,756 VND

1 Piece(s) 14 Day(s) or more SquareMomentary-9×DC5/6/12/24LED

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø8 Contact Configuration 1c Terminal shape Solder terminal/tab terminal
Guard included NA Dimension depth(mm) 38 Protection function (environmentally resistant) IP40
Representative Standard UL / CSA Dimension vertical(mm) 9 Current Capacity at VAC 110(A) 1
Current Capacity at VDC 24(A) 1 Contact Material Silver