(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A NT series cap.
[Plug cap (PCa)]
-A cap used for plugs, which is used to protect the contacts when not connected to receptacle.
[Receptacle cap (RCa)]
-A cap used for the receptacle, which is used to protect the contacts when not connected to plug.
Plug cap: NT-50-PCa
Receptacle cap: NT-50-RCa
Part Number |
---|
NT-50-PCA |
NT-50-RCA |
NT-50-RCA(ROHS2.0) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supported connector shapes |
---|---|---|---|---|---|
543,943 VND | 1 Piece(s) | 4 Day(s) or more | Plug | ||
326,213 VND | 1 Piece(s) | 4 Day(s) or more | Receptacle | ||
415,250 VND | 1 Piece(s) | 4 Day(s) or more | - |
Loading...Tải…
Shell Size(φ) | 50 | Applicable Series | NT | Chain/rope length(mm) | 220 |