(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Finger-protecting SS terminals for extra safety and less work.
[Features]
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193,054 VND | 2 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1b | ||
193,054 VND | 2 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1b | ||
193,054 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1b | ||
193,054 VND | 1 Piece(s) | 10 Day(s) | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
193,054 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
188,224 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
193,054 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [White] Milk White | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
193,054 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
265,474 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a / 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a1b | ||
265,474 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a / 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a1b | ||
265,474 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a / 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a1b | ||
265,474 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1a / 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a1b | ||
204,642 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 68.4 | 29.4 | 41.4 | Cusp | Non-illumination type | Non-illumination type | 1b | ||
204,642 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 68.4 | 29.4 | 41.4 | Cusp | Non-illumination type | Non-illumination type | 1a | ||
204,642 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 68.4 | 29.4 | 41.4 | Cusp | Non-illumination type | Non-illumination type | 1a | ||
245,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 72.6 | 29.4 | 41.4 | Medium-Sized | Non-illumination type | Non-illumination type | 1b | ||
245,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1b | NA | 72.6 | 29.4 | 41.4 | Medium-Sized | Non-illumination type | Non-illumination type | 1b | ||
256,399 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 72.6 | 40 | 41.4 | Large | Non-illumination type | Non-illumination type | 1b | ||
344,851 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a / 1b | NA | 72.6 | 40 | 41.4 | Large | Non-illumination type | Non-illumination type | 1a1b | ||
486,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a / 1b | NA | 79.4 | 60 | 60 | Special jumbo | Non-illumination type | Non-illumination type | 1a1b | ||
839,008 VND | 1 Piece(s) | 14 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | Yellow | 1a / 1b | NA | 92.5 | 29.4 | 41.4 | Flat Type | AC200/220 | LED | 1a1b | ||
802,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | Amber | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
733,804 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | [Green] Green | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
802,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | [White] Pure White | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
722,361 VND | 1 Piece(s) | 14 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | [Red] Red | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
722,361 VND | 1 Piece(s) | 14 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | Blue | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
802,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | Yellow | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
831,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | [Green] Green | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
831,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | [Red] Red | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
831,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Alternate | Blue | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
467,678 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1b | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1b | ||
467,678 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | Amber | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
467,678 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
467,678 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
467,678 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | Yellow | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
675,480 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a / 1b | NA | 92.5 | 29.4 | 41.4 | Flat Type | AC100/110 | LED | 1a1b | ||
675,480 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a / 1b | NA | 92.5 | 29.4 | 41.4 | Flat Type | AC200/220 | LED | 1a1b | ||
675,480 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a / 1b | NA | 92.5 | 29.4 | 41.4 | Flat Type | AC200/220 | LED | 1a1b | ||
572,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | Amber | 1a / 1b | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a1b | ||
554,198 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a / 1b | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a1b | ||
554,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a / 1b | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a1b | ||
572,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | Yellow | 1a / 1b | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a1b | ||
554,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 2a | NA | 82.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a | ||
773,500 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 2a / 2b | NA | 102.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 2a2b | ||
467,678 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a | NA | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
554,198 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a / 1b | NA | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
554,198 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a / 1b | NA | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
572,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | Yellow | 1a / 1b | NA | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
604,500 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | Amber | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
582,008 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
582,008 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
604,500 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | Yellow | 1a | [Available] With full guard | 67.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a | ||
703,000 VND | 1 Piece(s) | Same day | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a / 1b | [Available] With full guard | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
666,596 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a / 1b | [Available] With full guard | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
703,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | Yellow | 1a / 1b | [Available] With full guard | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 1a1b | ||
703,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 2a | [Available] With full guard | 87.9 | 29.4 | 41.4 | Cusp | AC/DC24 | LED | 2a | ||
543,500 VND | 1 Piece(s) | 6 Day(s) or more | Square | [Non-illumination type push-button] Non-illumination type push-button | Alternate | Black | 2a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 2a | ||
555,000 VND | 1 Piece(s) | 6 Day(s) or more | Square | [Illumination push-button] Illumination push-button | Momentary | Amber | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
536,044 VND | 1 Piece(s) | Same day | Square | [Illumination push-button] Illumination push-button | Momentary | [Green] Green | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a | ||
536,044 VND | 1 Piece(s) | 6 Day(s) or more | Square | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | AC/DC24 | LED | 1a |
Loading...Tải…
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
Contact Material | Silver | Lock removing method | Available |