(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Branch Copper Bar【10 Pieces Per Package】

Branch Copper Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,648,635VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimally suited for branching multiple small telephone lines/control lines.

[Features]
· For branching multiple small electrical current lines/control lines.
· Supports using TS Series stud terminal blocks to form branched terminal blocks.
· High contact reliability. Nickel plating is applied to the copper bar.

 
Part Number
TS11
TS12
TS21
TS22
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngCurrent value
(A)
Number of Screw Holes
(piece)
Length
(mm)

2,648,635 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 10010185

3,980,670 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 10020310

3,214,151 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 20010185

4,938,390 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more 20020310

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number with packs(Piece) 10