(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Motion controller large capacity battery.
[Features]
・ Battery installed in servo amplifier
・ Nominal Current Capacity: 5,000 mAh
[Applications]
・ For SRAM memory data retention with built-in motion controller
・ It is required for absolute position system specifications
Q7BAT
For SRAM memory data retention with built-in motion controller
(program, parameter, absolute position data, latch data)
Nominal current capacity: 5,000 mAh
Part Number |
---|
Q7BAT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
697,500 VND | 1 Piece(s) | Quote |
Loading...Tải…
Classification | Large Capacity Battery | Nominal Current Capacity(mAh) | 5000 | Classification | High capacity battery |
---|
Please check the type/dimensions/specifications of the part Q7BAT in the Q170M Motion Controller Large Capacity Battery series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần Q7BAT trong chuỗi Q170M Motion Controller Large Capacity Battery.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy