(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
These products are available in abundant variations with the reliability of the company with the top share in the Japanese market.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Width (mm) | Height (mm) | Shape of side hole | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|
4,430,096 VND | 1 Piece(s) | 8 Day(s) or more | - | 18 | 25 | H | 50 | |||
341,745 VND | 1 Piece(s) | 8 Day(s) | - | 25 | 40 | H | - | |||
215,998 VND | 1 Piece(s) | Same day | - | 25 | 40 | T | - | |||
245,702 VND | 1 Piece(s) | Same day | - | 25 | 60 | H | - | |||
239,801 VND | 1 Piece(s) | Same day | - | 25 | 60 | L | - | |||
232,868 VND | 40 Piece(s) | 9 Day(s) or more | 10 | 25 | 60 | LL | 40 | |||
245,702 VND | 1 Piece(s) | Same day | - | 25 | 60 | T | - | |||
273,508 VND | 24 Piece(s) | 9 Day(s) or more | 10 | 25 | 80 | H | 24 | |||
198,050 VND | 1 Piece(s) | Same day | - | 30 | 30 | H | 40 | |||
231,462 VND 217,574 VND | 1 Piece(s) | Same day | - | 30 | 40 | H | - | |||
230,380 VND 165,874 VND | 1 Piece(s) | Same day | - | 30 | 40 | T | - | |||
266,671 VND | 1 Piece(s) | Same day | - | 30 | 60 | H | - | |||
248,653 VND 161,624 VND | 1 Piece(s) | Same day | - | 30 | 60 | L | - | |||
238,845 VND | 30 Piece(s) | 9 Day(s) or more | 10 | 30 | 60 | LL | 30 | |||
266,671 VND | 1 Piece(s) | Same day | - | 30 | 60 | T | - | |||
353,815 VND | 1 Piece(s) | Same day | - | 30 | 80 | H | - | |||
298,608 VND | 1 Piece(s) | 10 Day(s) | 10 | 30 | 80 | LL | 24 | |||
337,767 VND 185,772 VND | 1 Piece(s) | Same day | - | 30 | 80 | T | - | |||
261,453 VND | 1 Piece(s) | Same day | - | 40 | 40 | H | - | |||
380,670 VND | 1 Piece(s) | 10 Day(s) | - | 40 | 40 | T | - | |||
302,025 VND | 1 Piece(s) | Same day | - | 40 | 60 | H | - | |||
250,227 VND | 30 Piece(s) | 9 Day(s) or more | 10 | 40 | 60 | LL | 30 | |||
302,025 VND | 1 Piece(s) | Same day | - | 40 | 60 | T | - | |||
376,123 VND | 1 Piece(s) | Same day | - | 40 | 80 | H | - | |||
464,711 VND | 1 Piece(s) | 10 Day(s) | 10 | 40 | 80 | LL | 18 | |||
359,209 VND | 1 Piece(s) | 4 Day(s) or more | - | 40 | 80 | T | - | |||
737,373 VND | 1 Piece(s) | 10 Day(s) | - | 52 | 60 | H | - | |||
281,475 VND | 20 Piece(s) | 9 Day(s) or more | 10 | 52 | 60 | LL | 20 | |||
9,924,368 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 52 | 60 | T | - | |||
339,245 VND | 12 Piece(s) | 9 Day(s) or more | 10 | 52 | 80 | H | 12 | |||
339,245 VND | 12 Piece(s) | 9 Day(s) or more | 10 | 52 | 80 | T | 12 | |||
7,568,200 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 60 | 40 | H | 20 | ||
289,045 VND | 20 Piece(s) | 9 Day(s) or more | 10 | 60 | 40 | T | 20 | |||
392,855 VND | 1 Piece(s) | Same day | - | 60 | 60 | H | - | |||
320,123 VND | 20 Piece(s) | 9 Day(s) or more | 10 | 60 | 60 | LL | 20 | |||
392,855 VND | 1 Piece(s) | Same day | - | 60 | 60 | T | - | |||
953,801 VND | 1 Piece(s) | 10 Day(s) | - | 60 | 80 | H | - | |||
364,345 VND | 12 Piece(s) | 9 Day(s) or more | 10 | 60 | 80 | LL | 12 | |||
443,799 VND | 1 Piece(s) | Same day | - | 60 | 80 | T | - | |||
8,086,016 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 70 | 40 | H | 20 | ||
8,086,016 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 70 | 40 | T | 20 | ||
8,560,681 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 70 | 60 | H | 20 | ||
8,560,681 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 70 | 60 | LL | 20 | ||
8,776,440 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 80 | 60 | T | 20 | |||
528,978 VND | 1 Piece(s) | 6 Day(s) or more | - | 80 | 80 | H | - | |||
431,209 VND | 14 Piece(s) | 9 Day(s) or more | 10 | 80 | 80 | LL | 14 | |||
431,209 VND | 14 Piece(s) | 9 Day(s) or more | 10 | 80 | 80 | T | 14 | |||
648,781 VND | 6 Piece(s) | 10 Day(s) or more | 10 | 100 | 100 | H | 6 | |||
648,781 VND | 6 Piece(s) | 10 Day(s) or more | 10 | 100 | 100 | LL | 6 | |||
648,781 VND | 6 Piece(s) | 10 Day(s) or more | 10 | 100 | 100 | T | 6 | |||
1,051,269 VND | 4 Piece(s) | 9 Day(s) or more | 10 | 100 | 150 | H | 4 | |||
5,621,658 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 150 | LL | 4 | ||
5,621,658 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 150 | T | 4 | ||
5,208,098 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 60 | H | 10 | ||
5,208,098 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 60 | LL | 10 | ||
5,202,113 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 80 | H | 8 | ||
5,202,113 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 80 | LL | 8 | ||
5,202,113 VND | 1 Pack(s) | 8 Pieces Per Package 8 Pieces Per Package | 12 Day(s) or more | 10 | 100 | 80 | T | 8 | ||
9,725,773 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 25 | 100 | H | 20 | ||
9,725,773 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) or more | 10 | 25 | 100 | LL | 20 |
Loading...Tải…
Overall Length(mm) | 2000 | Material | Hard Vinyl Chloride | Color | Gray |
---|---|---|---|---|---|
Standard | UL/CSA |