(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rail-Compatible Terminal Block, PTW-SS Series

Rail-Compatible Terminal Block, PTW-SS Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Rail-Compatible Terminal Block, PTW-SS Series
  • Rail-Compatible Terminal Block, PTW-SS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      29,114VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· PC is also severely degraded by certain types of environmental agents, such as cutting oil, etc.
· Much more oil resistant than conventional PC.

Part Number
PTW-SS10
PTW-SS20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Size Rated current (JIS)
(A)
Rated current (TUV)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

29,114 VND

1 Piece(s) Same day 10M3151545.2754

32,744 VND

1 Piece(s) Same day 10M3.5202060861

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1-to-1 x 2 Pitch Between Terminals(mm) 14.5
Cover (accessory) NA Nameplate (included) NA Passage Applicable
Screw-up NA Standard JIS/TUV Rated Voltage(V) AC/DC600