(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal Block (e-con), PCE Series

Terminal Block (e-con), PCE Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Terminal Block (e-con), PCE Series
  • Terminal Block (e-con), PCE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      758,747VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-small size, equipped with industry standard e-con compliant connectors.
· Designed to support as-is the leading sequencer equipment (for DC5V to 24V) of Mitsubishi and Omron.

Part Number
PCE3-1H20
PCE3-1H40M
PCE4-1H20
PCE4-1H40M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupported equipment manufacturer Number of electrodes (Top Positioned Contact Type) Number of electrodes (Base Positioned Contact Type)

758,747 VND

1 Piece(s) Same day 10Mitsubishi Electric / Omron203P x 4

1,179,435 VND

1 Piece(s) 4 Day(s) or more 10Mitsubishi Electric403P x 4

901,243 VND

1 Piece(s) Same day 10Mitsubishi Electric / Omron204P x 4

1,272,163 VND

1 Piece(s) Same day 10Mitsubishi Electric404P x 4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type of Upper Side Contact MIL Connector Type of Lower Side Contact e-CON Supported equipment PLC
Mounting Method With DIN rail Connector manufacturer Hirose Electric