(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Pin Cylinder MPE Series

Pin Cylinder MPE Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      177,984VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ It is compact, small in volume, with reduced weight, and space saving.
・ Since multiple cylinders can be integrated into 1 module, they can be mounted in various ways.
・ No accessories such as mounting brackets are required.
・ It is possible to select multiple standard cylinder diameters.

Part Number
MPE6X5N
MPE8X5
MPE10X5SALE
MPE12X10
MPEF6X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Fixation Method Type of thread at rod end

177,984 VND

1 Piece(s) 14 Day(s) or more 650.2~0.7Panel-mount typeNo screw

317,160 VND

1 Piece(s) 14 Day(s) or more 850.2~0.7Panel-mount typeThreaded

328,183 VND

173,937 VND

1 Piece(s) Same day 1050.15~0.7Panel-mount typeThreaded

270,524 VND

1 Piece(s) 12 Day(s) or more 12100.15~0.7Panel-mount typeThreaded

214,068 VND

1 Piece(s) 8 Day(s) or more 650.2~0.7Embedded typeThreaded

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Ambient and Working Fluid Temperature(°C) -20::70
End Locking No Valves No