(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Belcon Mini III Short Machine Length Knife Edge Type for Transferring Small Items Between Conveyors DMJS (Part Number)

Belcon Mini III Short Machine Length Knife Edge Type for Transferring Small Items Between Conveyors DMJS
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Short-term length with a knife edge of R3 mm at the tip. Smooth transfer of small items.
・ For transferring small items between conveyors.
・ The transport length can be specified from 28 to 60.
・ Equipped with a knife edge belt capable of radius R3 as standard equipment.
・ The drive unit has a transparent cover for easy maintenance.
・ Easy to install members with 2-groove frame (M6 nut can be inserted).

[Cautions]
・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.
・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.
・ The motor is made by Panasonic.
・ Legs are not included. Please use the dedicated legs sold separately.
・ The belt width is mm and the machine length is cm. Please note that the units are different.
・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.
・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.

Part Number
OKU1DMJS-[90,​140,​190,​240,​290,​340,​390,​490,​590]-D-[L,​R]-[28-60/1]-[1,​2]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18]-[LA,​RA]-[50,​60,​90]-[1,​2,​3]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 16 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Driving Type Center drive Belt Type Flat Belts Features Knife Edge Specification
Max. Mass of Conveyed Material(kg) 10 Belt Material Polyurethane Max. Conveyance Speed(m/min) 19.3