(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High-Magnetic-Field-Resistant Reed Auto Switch D-P74

High-Magnetic-Field-Resistant Reed Auto Switch D-P74
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      883,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

High-magnetic-field-resistant reed auto switch sensor for SMC cylinders.

Part Number
D-P74
D-P74L
D-P74Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLead wire length
(m)

883,000 VND

1 Piece(s) 32 Day(s) 0.5

1,154,000 VND

1 Piece(s) 32 Day(s) 3

1,425,000 VND

1 Piece(s) 32 Day(s) 5

Loading...Tải…

  1. 1