(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Combination AC Series Spacer With Bracket

Air Combination AC Series Spacer With Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Spacer with bracket attachment for the AC Series Air Combination.
[Features]
· Y100T-A applicable model: AC10□-A.
· Y200T-A applicable model: AC20□-B.
· Y300T-A applicable models: AC25□-B, AC30□-B.
· Y400T-A applicable model: AC40□-B.
· Y500T-A applicable model: AC40□-06-B.
· Y600T-A applicable models: AC50□-B, AC55□-B, AC60□-B.

AC Series Air Combination Piping Adapter Attachment Specifications

AC Series Air Combination Piping Adapter Attachment connection example

AC Series Air Combination Piping Adapter Attachment connection example

AC Series Air Combination Piping Adapter attachment dimensional drawing

AC Series Air Combination Piping Adapter attachment dimensional drawing

 

(Unit: mm)

 

Model*Port sizeABD
E100-M5-AM5 × 0.8101414
E200-□01-A1/829.823.528
E200-□02-A1/4
E200-□03-A3/8
E300-□02-A1/431.83030
E300-□03-A3/8
E300-□04-A1/2
E400-□02-A1/431.83636
E400-□03-A3/8
E400-□04-A1/2
E400-□06-A3/4
E500-□06-A3/431.84044

*The □ in the part numbers indicates the port size type. Insert no symbol for Rc, or use "N" for NPT or "F" for G.

  • *Separate spacers are required for modular units.
  • *Please consult with the manufacturer support center regarding factory mounting on the AC model as a special order.

Precautions

  • *The images for this product are representative images. *The product shown may differ from the actual product.
Part Number
10-Y200T-A
10-Y300T-A
10-Y400T-A
10-Y500T-A
10-Y600T-A
Y100T-A
Y200T-A
Y300T-A
Y300T-D
Y400T-A
Y500T-A
Y600T-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCompatible models Type Type

-

1 Piece(s) Quote 10AC20□-BSpacer with bracketClean series (Relief type)

-

1 Piece(s) 31 Day(s) -AC25□-B, AC30□-BSpacer with bracketClean series (Relief type)

-

1 Piece(s) 31 Day(s) -AC40□-BSpacer with bracketClean series (Relief type)

232,067 VND

1 Piece(s) 32 Day(s) 10AC40□-06-BSpacer with bracketClean series (Relief type)

-

1 Piece(s) Quote 10AC50□-B, AC55□-B, AC60□-BSpacer with bracketClean series (Relief type)

159,000 VND

1 Piece(s) 32 Day(s) -AC10□-A--

181,000 VND

1 Piece(s) 4 Day(s) -AC20□-B--

204,000 VND

1 Piece(s) Same day -AC25□-B, AC30□-B--

161,000 VND

1 Piece(s) 31 Day(s) -AC30□-D--

227,000 VND

1 Piece(s) 4 Day(s) -AC40□-B--

249,000 VND

1 Piece(s) 32 Day(s) -AC40□-06-B--

317,000 VND

1 Piece(s) 4 Day(s) -AC50□-B, AC55□-B, AC60□-B--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Regulator Unit Combination Others