(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Series Air Combination Spacer Attachment

AC Series Air Combination Spacer Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

A spacer attachment for the AC Series Air Combination.

Drawing

Air combination, AC series, attachment, spacer, drawing

Standard table

Air combination, AC series, attachment, spacer, standard table
Part Number
10-Y400-A
Y100-A
Y120P-050AS
Y200-A
Y220P-050S
Y300-A
Y320P-050S
Y400-A
Y420P-050S
Y500-A
Y520P-050S
Y600-A
Y620P-050S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible models Type Type

-

1 Piece(s) 31 Day(s) AC40□-BSpacerClean series (Relief type)

114,000 VND

1 Piece(s) 32 Day(s) AC10□-ASpacerStandard

-

1 Piece(s) Quote Y100T-APackingStandard

136,000 VND

1 Piece(s) 32 Day(s) AC20□-BSpacerStandard

-

1 Piece(s) Quote Y200T-APackingStandard

159,000 VND

1 Piece(s) 4 Day(s) AC25□-B, AC30□-BSpacerStandard

19,000 VND

1 Piece(s) 32 Day(s) Y300T-APackingStandard

181,000 VND

1 Piece(s) 4 Day(s) AC40□-BSpacerStandard

34,000 VND

1 Piece(s) 32 Day(s) Y400T-APackingStandard

204,000 VND

1 Piece(s) 4 Day(s) AC40□-06-BSpacerStandard

-

1 Piece(s) Quote Y500T-APackingStandard

227,000 VND

1 Piece(s) 32 Day(s) AC50□-B, AC55□-B, AC60□-BSpacerStandard

55,621 VND

1 Piece(s) 14 Day(s) or more Y600T-APackingStandard

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Regulator Unit Combination Others