(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Acetal
· Parts : PMB 20(M4), PMB 30(M5), PMB 40(M5, M6)
Integral Type - PMB 30(M5, M6), PMB30-8(M5,M6), PMB40(M5, M6)
· Panel, Acrylic
Part Number |
---|
PMB20 |
PMB30 |
PMB30-8 |
PMB40 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
3,393,337 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | ||
1,939,050 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 6 Day(s) | ||
1,542,438 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 6 Day(s) | ||
1,542,579 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 6 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy