(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : PE
Color : White(W), Gray(G)
· It is a part needed to block the hole after the work of blocked frame.
Also, after panel or sheet metal work, this product can be used
for clean finishing.
Part Number |
---|
HOLE CAP8X6-G |
HOLE CAP8X6-W |
HOLE CAP9X7-G |
HOLE CAP10X8-G |
HOLE CAP10X8-W |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
890,217 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | ||
890,217 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | ||
890,217 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | ||
890,355 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | ||
890,355 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) |
Loading...Tải…
Cap Type | Round shape | Mounting Method | Cap Mount | Material | Plastic |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy