(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Deep Race Way Structure
・Durable King Pin Structure
・Bolt-Nut Structure with Easy Wheel Assembly
・Strong Top Lock Brake Equipped
【Usage】
・Travel Luxury Bag
・Dolly
・Light Weight Product Delivery Equipment
・Display Stand of Department Store
・Show Case of Electronic Companies
Part Number |
---|
TP4520-01-PLY |
TP4520-01-PLY-TLB |
TP4520R-PLY |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
48,163 VND | 120 Piece(s) | 19 Day(s) | ||
60,986 VND | 120 Piece(s) | 19 Day(s) | ||
38,468 VND | 120 Piece(s) | 19 Day(s) |
Loading...Tải…
Wheel Dia. D(Ø) | 50 | Wheel Width B(mm) | 23 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy