(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Used to prevent packing from coming loose.
-Improves packing durability
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t |
---|---|---|---|---|---|---|---|
236,589 VND | 1 Piece(s) | 35 Day(s) | 18 | 8 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 20 | 10 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 24 | 14 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 28 | 15 | 2 | ||
271,148 VND | 1 Piece(s) | 8 Day(s) | 26 | 18 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 31 | 18 | 2 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 28 | 20 | 2 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 30 | 20 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 33 | 20 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 35 | 22 | 2 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 30 | 22.4 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 33 | 22.4 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 31.5 | 23.5 | 2 | ||
271,148 VND | 1 Piece(s) | 8 Day(s) | 35 | 25 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 38 | 25 | 2 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 33 | 25 | 2 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 35.5 | 25.5 | 2 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 40 | 27 | 3 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 35.5 | 28 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 40 | 28 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 41 | 28 | 3 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 40 | 30 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 43 | 30 | 3 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 40 | 30 | 2 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 41.5 | 31.5 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 44.5 | 31.5 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 50 | 34 | 3 | ||
266,808 VND | 1 Piece(s) | 8 Day(s) | 45 | 35 | 3 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 50 | 35 | 3 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 45 | 35.5 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 51.5 | 35.5 | 3 | ||
269,412 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 3 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 56 | 40 | 3 | ||
264,640 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 1.5 | ||
269,412 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 2 | ||
285,032 VND | 1 Piece(s) | 8 Day(s) | 55 | 40 | 3 | ||
272,017 VND | 1 Piece(s) | 8 Day(s) | 55 | 45 | 3 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 56 | 45 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 61 | 45 | 3 | ||
290,238 VND | 1 Piece(s) | 8 Day(s) | 60 | 45 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 61 | 47 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 63 | 47 | 3 | ||
274,618 VND | 1 Piece(s) | 8 Day(s) | 60 | 50 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 66 | 50 | 3 | ||
310,198 VND | 1 Piece(s) | 8 Day(s) | 63 | 50 | 3 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 65 | 50 | 3 | ||
318,875 VND | 1 Piece(s) | 8 Day(s) | 70 | 50 | 3 | ||
275,487 VND | 1 Piece(s) | 8 Day(s) | 63 | 53 | 3 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 65 | 55 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 71 | 55 | 3 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 65 | 55 | 2 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | 70 | 55 | 3 | ||
310,198 VND | 1 Piece(s) | 8 Day(s) | 75 | 55 | 3 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 66 | 56 | 3 | ||
282,428 VND | 1 Piece(s) | 8 Day(s) | 70 | 60 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 71 | 60 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 76 | 60 | 3 | ||
308,462 VND | 1 Piece(s) | 8 Day(s) | 75 | 60 | 3 | ||
329,288 VND | 1 Piece(s) | 8 Day(s) | 80 | 60 | 3 | ||
285,032 VND | 1 Piece(s) | 8 Day(s) | 73 | 63 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 80 | 64 | 3 | ||
285,032 VND | 1 Piece(s) | 8 Day(s) | 75 | 65 | 3 | ||
313,670 VND | 1 Piece(s) | 8 Day(s) | 80 | 65 | 3 | ||
344,908 VND | 1 Piece(s) | 8 Day(s) | 85 | 65 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 77 | 67 | 3 | ||
287,637 VND | 1 Piece(s) | 8 Day(s) | 80 | 70 | 3 | ||
336,230 VND | 1 Piece(s) | 8 Day(s) | 90 | 70 | 3 | ||
313,670 VND | 1 Piece(s) | 8 Day(s) | 85 | 70 | 3 | ||
290,238 VND | 1 Piece(s) | 8 Day(s) | 80 | 71 | 3 | ||
281,993 VND | 1 Piece(s) | 8 Day(s) | 81 | 71 | 3 | ||
281,993 VND | 1 Piece(s) | 8 Day(s) | 80 | 71 | 2 | ||
336,230 VND | 1 Piece(s) | 8 Day(s) | 95 | 75 | 3 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 85 | 75 | 3 | ||
318,875 VND | 1 Piece(s) | 8 Day(s) | 90 | 75 | 3 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 90 | 80 | 3 | ||
340,570 VND | 1 Piece(s) | 8 Day(s) | 100 | 80 | 3 | ||
324,082 VND | 1 Piece(s) | 8 Day(s) | 95 | 80 | 3 | ||
334,497 VND | 1 Piece(s) | 8 Day(s) | 100 | 85 | 3 | ||
370,942 VND | 1 Piece(s) | 8 Day(s) | 105 | 85 | 3 | ||
318,875 VND | 1 Piece(s) | 8 Day(s) | 95 | 85 | 3 | ||
344,908 VND | 1 Piece(s) | 8 Day(s) | 105 | 90 | 3 | ||
355,755 VND | 1 Piece(s) | 8 Day(s) | 110 | 90 | 3 | ||
350,115 VND | 1 Piece(s) | 8 Day(s) | 110 | 95 | 3 | ||
353,587 VND | 1 Piece(s) | 8 Day(s) | 115 | 95 | 3 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 112 | 98 | 3 | ||
355,322 VND | 1 Piece(s) | 8 Day(s) | 115 | 100 | 3 | ||
357,927 VND | 1 Piece(s) | 8 Day(s) | 120 | 100 | 3 | ||
418,670 VND | 1 Piece(s) | 8 Day(s) | 125 | 100 | 3 | ||
386,563 VND | 1 Piece(s) | 8 Day(s) | 125 | 105 | 3 | ||
360,530 VND | 1 Piece(s) | 8 Day(s) | 120 | 105 | 3 |
Loading...Tải…
Gasket Type | Back-Up Ring |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy