(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Reducer KSB Series (Part Number)

Reducer KSB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,537,973VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Low Noise
Small amount of backlash: Can design and choose 1-Stage 1~5arcmin, 2-Stage 3~7arcmin
High Input Speed: Input Speed 5,000rpm allowed
High Torque: Higher torque than the existing spur gear, planetary change gear
Module design gear reducer, planetary gear box can be coupled, Reduction ratio of more than 1/1,000

 
Part Number
KSB44-3-P0
KSB44-3-P1
KSB44-4-P0
KSB44-4-P1
KSB44-5-P0
KSB44-5-P1
KSB44-6-P0
KSB44-6-P1
KSB44-7-P0
KSB44-7-P1
KSB44-8-P0
KSB44-8-P1
KSB44-9-P0
KSB44-9-P1
KSB44-10-P0
KSB44-10-P1
KSB44-15-P0
KSB44-15-P1
KSB44-20-P0
KSB44-20-P1
KSB44-25-P0
KSB44-25-P1
KSB44-30-P0
KSB44-30-P1
KSB44-35-P0
KSB44-35-P1
KSB44-40-P0
KSB44-40-P1
KSB44-50-P0
KSB44-50-P1
KSB44-60-P0
KSB44-60-P1
KSB44-70-P0
KSB44-70-P1
KSB44-80-P0
KSB44-80-P1
KSB44-90-P0
KSB44-90-P1
KSB44-100-P0
KSB44-100-P1
KSB62-3-P0
KSB62-3-P1
KSB62-3-PS
KSB62-4-P0
KSB62-4-P1
KSB62-4-PS
KSB62-5-P0
KSB62-5-P1
KSB62-5-PS
KSB62-6-P0
KSB62-6-P1
KSB62-6-PS
KSB62-7-P0
KSB62-7-P1
KSB62-7-PS
KSB62-8-P0
KSB62-8-P1
KSB62-8-PS
KSB62-9-P0
KSB62-9-P1
KSB62-9-PS
KSB62-10-P0
KSB62-10-P1
KSB62-10-PS
KSB62-15-P0
KSB62-15-P1
KSB62-15-PS
KSB62-20-P0
KSB62-20-P1
KSB62-20-PS
KSB62-25-P0
KSB62-25-P1
KSB62-25-PS
KSB62-30-P0
KSB62-30-P1
KSB62-30-PS
KSB62-35-P0
KSB62-35-P1
KSB62-35-PS
KSB62-40-P0
KSB62-40-P1
KSB62-40-PS
KSB62-50-P0
KSB62-50-P1
KSB62-50-PS
KSB62-60-P0
KSB62-60-P1
KSB62-60-PS
KSB62-70-P0
KSB62-70-P1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Rated Output Torque Maximum Input Speed
(rpm)
Maximum Radial Force
(N)
Maximum Axial Force(Axial Force)
(N)
Degree of Backlash
(arcmin)

12,067,458 VND

1 Piece(s) 12 Day(s) 3196000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 3196000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 4166000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 4166000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 5166000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 5166000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 6156000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 6156000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 7156000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 7156000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 8146000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 8146000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 9136000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 9136000 rpm760 N380 N≦ 5 arcmin

12,067,458 VND

1 Piece(s) 12 Day(s) 10146000 rpm760 N380 N≦ 3 arcmin

11,537,973 VND

1 Piece(s) 12 Day(s) 10146000 rpm760 N380 N≦ 5 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 15196000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 15196000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 20166000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 20166000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 25166000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 25166000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 30156000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 30156000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 35156000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 35156000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 40146000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 40146000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 50166000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 50166000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 60156000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 60156000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 70156000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 70156000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 80146000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 80146000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 90136000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 90136000 rpm760 N380 N≦ 7 arcmin

17,706,341 VND

1 Piece(s) 12 Day(s) 100146000 rpm760 N380 N≦ 5 arcmin

16,936,663 VND

1 Piece(s) 12 Day(s) 100146000 rpm760 N380 N≦ 5 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 30596000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 3596000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 3596000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 40516000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 4516000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 4516000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 50486000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 5486000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 5486000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 60456000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 6456000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 6456000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 70456000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 7456000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 7456000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 80436000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 8436000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 8436000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 90446000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 9446000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 9446000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 10136000 rpm1180 N590 N≦ 3 arcmin

14,396,195 VND

1 Piece(s) 12 Day(s) 10136000 rpm1180 N590 N≦ 5 arcmin

16,647,995 VND

1 Piece(s) 12 Day(s) 10136000 rpm1180 N590 N≦ 1 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 20516000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 20516000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 20516000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 25486000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 25486000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 25486000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 30456000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 30456000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 30456000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 35456000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 35456000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 35456000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 40436000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 40436000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 40436000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 50486000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 50486000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 50486000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 60456000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 60456000 rpm1180 N590 N≦ 7 arcmin

22,811,359 VND

1 Piece(s) 12 Day(s) 60456000 rpm1180 N590 N≦ 3 arcmin

15,137,100 VND

1 Piece(s) 12 Day(s) 70456000 rpm1180 N590 N≦ 5 arcmin

19,982,223 VND

1 Piece(s) 12 Day(s) 70456000 rpm1180 N590 N≦ 7 arcmin

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Class Decelerator Type Helical Gear Key Type Standard
Maximum Acceleration Torque 1.8 Rated Output Torque Time Maximum Acceleration Torque/Emergency Stop Torque Rated Output Torque 3 Times Higher Rated Input Torque(rpm) 3000 rpm
Operating Temperature(℃) -25-+90