(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Peek Beam Coupling BCP-SC Clamping Screw Type Shortened Type (Part Number)

Peek Beam Coupling BCP-SC Clamping Screw Type Shortened Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      797,469VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
The peek material has excellent chemical resistance, extremely low water absorptivity, excellent wear resistance,
and is not affected though exposed to high temperature water/ steam.
Peek is, in general, suitable for an environment where people are in contact with heat and chemicals.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT

Part Number
BCP20SC-4-4
BCP20SC-4-5
BCP20SC-4-6
BCP20SC-4-6.35
BCP20SC-4-8
BCP20SC-4-10
BCP20SC-4-10-RK3
BCP20SC-4-10-RK4
BCP20SC-5-5
BCP20SC-5-6
BCP20SC-5-6.35
BCP20SC-5-8
BCP20SC-5-10
BCP20SC-5-10-RK3
BCP20SC-5-10-RK4
BCP20SC-6-6
BCP20SC-6-6.35
BCP20SC-6-8
BCP20SC-6-10
BCP20SC-6-10-RK3
BCP20SC-6-10-RK4
BCP20SC-6.35-6.35
BCP20SC-6.35-8
BCP20SC-6.35-10
BCP20SC-6.35-10-RK3
BCP20SC-6.35-10-RK4
BCP20SC-8-8
BCP20SC-8-10
BCP20SC-8-10-RK3
BCP20SC-8-10-RK4
BCP20SC-10-10
BCP20SC-10-10-LK3
BCP20SC-10-10-LK3-RK3
BCP20SC-10-10-LK3-RK4
BCP20SC-10-10-LK4
BCP20SC-10-10-LK4-RK3
BCP20SC-10-10-LK4-RK4
BCP20SC-10-10-RK3
BCP20SC-10-10-RK4
BCP25SC-5-5
BCP25SC-5-6
BCP25SC-5-6.35
BCP25SC-5-8
BCP25SC-5-10
BCP25SC-5-10-RK3
BCP25SC-5-10-RK4
BCP25SC-5-12
BCP25SC-5-12-RK4
BCP25SC-5-12-RK5
BCP25SC-6-6
BCP25SC-6-6.35
BCP25SC-6-8
BCP25SC-6-10
BCP25SC-6-10-RK3
BCP25SC-6-10-RK4
BCP25SC-6-12
BCP25SC-6-12-RK4
BCP25SC-6-12-RK5
BCP25SC-6.35-6.35
BCP25SC-6.35-8
BCP25SC-6.35-10
BCP25SC-6.35-10-RK3
BCP25SC-6.35-10-RK4
BCP25SC-6.35-12
BCP25SC-6.35-12-RK4
BCP25SC-6.35-12-RK5
BCP25SC-8-8
BCP25SC-8-10
BCP25SC-8-10-RK3
BCP25SC-8-10-RK4
BCP25SC-8-12
BCP25SC-8-12-RK4
BCP25SC-8-12-RK5
BCP25SC-10-10
BCP25SC-10-10-LK3
BCP25SC-10-10-LK3-RK3
BCP25SC-10-10-LK3-RK4
BCP25SC-10-10-LK4
BCP25SC-10-10-LK4-RK3
BCP25SC-10-10-LK4-RK4
BCP25SC-10-10-RK3
BCP25SC-10-10-RK4
BCP25SC-10-12
BCP25SC-10-12-LK3
BCP25SC-10-12-LK3-RK4
BCP25SC-10-12-LK3-RK5
BCP25SC-10-12-LK4
BCP25SC-10-12-LK4-RK4
BCP25SC-10-12-LK4-RK5
BCP25SC-10-12-RK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

797,469 VND

1 Piece(s) 8 Day(s) 44200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 45200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 46200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 46.35200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 48200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 410200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 410200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 410200.10.2Included(RK)-40.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 55200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 56200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 56.35200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 58200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 510200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 510200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 510200.10.2Included(RK)-40.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 66200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 66.35200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 68200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 610200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 610200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 610200.10.2Included(RK)-40.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 6.356.35200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 6.358200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 6.3510200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 6.3510200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 6.3510200.10.2Included(RK)-40.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 88200.10.2Not included--0.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 810200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 810200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 810200.10.2Included(RK)-40.350.7158

797,469 VND

1 Piece(s) 8 Day(s) 1010200.10.2Not included--0.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(LK)3-0.350.7158

884,249 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(both sides)330.350.7158

884,249 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(both sides)340.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(LK)4-0.350.7158

884,249 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(both sides)430.350.7158

884,249 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(both sides)440.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(RK)-30.350.7158

840,859 VND

1 Piece(s) 8 Day(s) 1010200.10.2Included(RK)-40.350.7158

1,009,311 VND

1 Piece(s) 8 Day(s) 55250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 56250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 56.35250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 58250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 510250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 510250.10.25Included(RK)-30.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 510250.10.25Included(RK)-40.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 512250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 512250.10.25Included(RK)-40.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 512250.10.25Included(RK)-50.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 66250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 66.35250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 68250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 610250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 610250.10.25Included(RK)-30.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 610250.10.25Included(RK)-40.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 612250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 612250.10.25Included(RK)-40.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 612250.10.25Included(RK)-50.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 6.356.35250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 6.358250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 6.3510250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 6.3510250.10.25Included(RK)-30.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 6.3510250.10.25Included(RK)-40.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 6.3512250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 6.3512250.10.25Included(RK)-40.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 6.3512250.10.25Included(RK)-50.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 88250.10.25Not included--0.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 810250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 810250.10.25Included(RK)-30.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 810250.10.25Included(RK)-40.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 812250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 812250.10.25Included(RK)-40.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 812250.10.25Included(RK)-50.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 1010250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(LK)3-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(both sides)330.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(both sides)340.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(LK)4-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(both sides)430.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(both sides)440.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(RK)-30.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1010250.10.25Included(RK)-40.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 1012250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(LK)3-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(both sides)340.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(both sides)350.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(LK)4-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(both sides)440.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(both sides)450.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(RK)-40.61.22415

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard Allowable Angular Misalignment(deg) 3