(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Peek Beam Coupling BCP-SS Set Screw Type Shortened Type (Part Number)

Peek Beam Coupling BCP-SS Set Screw Type Shortened Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      682,924VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
Peek material has low water absorptivity, low transmissivity, and excellent resistance to
steam, water, and sea water.
With its electrical characteristics being maintained within a wide frequency and temperature range,
it can be suitably used for high voltage electrical equipment, plasma equipment, etc.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT

Part Number
BCP25SS-10-12-RK5
BCP25SS-12-12
BCP25SS-12-12-LK4
BCP25SS-12-12-LK4-RK4
BCP25SS-12-12-LK4-RK5
BCP25SS-12-12-LK5
BCP25SS-12-12-LK5-RK4
BCP25SS-12-12-LK5-RK5
BCP25SS-12-12-RK4
BCP25SS-12-12-RK5
BCP32SS-6-6
BCP32SS-6-6.35
BCP32SS-6-8
BCP32SS-6-10
BCP32SS-6-10-RK3
BCP32SS-6-10-RK4
BCP32SS-6-12
BCP32SS-6-12-RK4
BCP32SS-6-12-RK5
BCP32SS-6-14
BCP32SS-6-14-RK5
BCP32SS-6-15
BCP32SS-6-15-RK5
BCP32SS-6-16
BCP32SS-6-16-RK5
BCP32SS-6.35-6.35
BCP32SS-6.35-8
BCP32SS-6.35-10
BCP32SS-6.35-10-RK3
BCP32SS-6.35-10-RK4
BCP32SS-6.35-12
BCP32SS-6.35-12-RK4
BCP32SS-6.35-12-RK5
BCP32SS-6.35-14
BCP32SS-6.35-14-RK5
BCP32SS-6.35-15
BCP32SS-6.35-15-RK5
BCP32SS-6.35-16
BCP32SS-6.35-16-RK5
BCP32SS-8-8
BCP32SS-8-10
BCP32SS-8-10-RK3
BCP32SS-8-10-RK4
BCP32SS-8-12
BCP32SS-8-12-RK4
BCP32SS-8-12-RK5
BCP32SS-8-14
BCP32SS-8-14-RK5
BCP32SS-8-15
BCP32SS-8-15-RK5
BCP32SS-8-16
BCP32SS-8-16-RK5
BCP32SS-10-10
BCP32SS-10-10-LK3
BCP32SS-10-10-LK3-RK3
BCP32SS-10-10-LK3-RK4
BCP32SS-10-10-LK4
BCP32SS-10-10-LK4-RK3
BCP32SS-10-10-LK4-RK4
BCP32SS-10-10-RK3
BCP32SS-10-10-RK4
BCP32SS-10-12
BCP32SS-10-12-LK3
BCP32SS-10-12-LK3-RK4
BCP32SS-10-12-LK3-RK5
BCP32SS-10-12-LK4
BCP32SS-10-12-LK4-RK4
BCP32SS-10-12-LK4-RK5
BCP32SS-10-12-RK4
BCP32SS-10-12-RK5
BCP32SS-10-14
BCP32SS-10-14-LK3
BCP32SS-10-14-LK3-RK5
BCP32SS-10-14-LK4
BCP32SS-10-14-LK4-RK5
BCP32SS-10-14-RK5
BCP32SS-10-15
BCP32SS-10-15-LK3
BCP32SS-10-15-LK3-RK5
BCP32SS-10-15-LK4
BCP32SS-10-15-LK4-RK5
BCP32SS-10-15-RK5
BCP32SS-10-16
BCP32SS-10-16-LK3
BCP32SS-10-16-LK3-RK5
BCP32SS-10-16-LK4
BCP32SS-10-16-LK4-RK5
BCP32SS-10-16-RK5
BCP32SS-12-12
BCP32SS-12-12-LK4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Dia. A
(Ø)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Key Home(Yes/No) D1 Key Dimensions(LK)
(mm)
D2 Key Dimensions(RK)
(mm)
Working Torque
(n,m)
Maximum Torque
(n,m)
Torsion Constant
(N,m/red)
Mass
(g)

1,052,703 VND

1 Piece(s) 8 Day(s) 1012250.10.25Included(RK)-50.61.22415

1,009,311 VND

1 Piece(s) 8 Day(s) 1212250.10.25Not included--0.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(LK)4-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(both sides)440.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(both sides)450.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(LK)5-0.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(both sides)540.61.22415

1,096,091 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(both sides)550.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(RK)-40.61.22415

1,052,703 VND

1 Piece(s) 8 Day(s) 1212250.10.25Included(RK)-50.61.22415

1,339,420 VND

1 Piece(s) 8 Day(s) 66320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 66.35320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 68320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 610320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 610320.150.3Included(RK)-3127030

1,263,510 VND

1 Piece(s) 8 Day(s) 610320.150.3Included(RK)-4127030

1,339,420 VND

1 Piece(s) 8 Day(s) 612320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 612320.150.3Included(RK)-4127030

1,263,510 VND

1 Piece(s) 8 Day(s) 612320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 614320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 614320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 615320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 615320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 616320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 616320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.356.35320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.358320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.3510320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3510320.150.3Included(RK)-3127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3510320.150.3Included(RK)-4127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.3512320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3512320.150.3Included(RK)-4127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3512320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.3514320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3514320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.3515320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3515320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 6.3516320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 6.3516320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 88320.150.3Not included--127030

1,339,420 VND

1 Piece(s) 8 Day(s) 810320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 810320.150.3Included(RK)-3127030

1,263,510 VND

1 Piece(s) 8 Day(s) 810320.150.3Included(RK)-4127030

1,339,420 VND

1 Piece(s) 8 Day(s) 812320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 812320.150.3Included(RK)-4127030

1,263,510 VND

1 Piece(s) 8 Day(s) 812320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 814320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 814320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 815320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 815320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 816320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 816320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1010320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(LK)3-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(both sides)33127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(both sides)34127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(LK)4-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(both sides)43127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(both sides)44127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(RK)-3127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1010320.150.3Included(RK)-4127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1012320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(LK)3-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(both sides)34127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(both sides)35127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(LK)4-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(both sides)44127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(both sides)45127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(RK)-4127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1012320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1014320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1014320.150.3Included(LK)3-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1014320.150.3Included(both sides)35127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1014320.150.3Included(LK)4-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1014320.150.3Included(both sides)45127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1014320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1015320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1015320.150.3Included(LK)3-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1015320.150.3Included(both sides)35127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1015320.150.3Included(LK)4-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1015320.150.3Included(both sides)45127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1015320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1016320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1016320.150.3Included(LK)3-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1016320.150.3Included(both sides)35127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1016320.150.3Included(LK)4-127030

1,426,197 VND

1 Piece(s) 8 Day(s) 1016320.150.3Included(both sides)45127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1016320.150.3Included(RK)-5127030

1,339,420 VND

1 Piece(s) 8 Day(s) 1212320.150.3Not included--127030

1,263,510 VND

1 Piece(s) 8 Day(s) 1212320.150.3Included(LK)4-127030

Loading...Tải…

Basic InformationThông tin cơ bản

Type Slit type Application Standard Allowable Angular Misalignment(deg) 3