(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
HDC-SA Type Coupling has a single type disk plate.
Suitable for small space because of its short length.
Small volume flow rate of the disk especially requires correct alignment of the two axes.
The hub material is of high rigidity duralumin(AL 7075-6T), and the surface has hard anodizing treatment
exhibiting high resistance to corrosion, oil, and chemicals.
•Related Keywords: JIT COUPLING, STANDARD COUPLING, COUPLING/AXIAL JOINT
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Dia. A (Ø) | Key Home(Yes/No) | D1 Key Dimensions(LK) (mm) | D2 Key Dimensions(RK) (mm) | Working Torque (n,m) | Maximum Torque (n,m) | Torsion Constant (N,m/red) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(both sides) | 3 | 3 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(both sides) | 3 | 4 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(both sides) | 4 | 3 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(both sides) | 4 | 4 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(RK) | - | 3 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 10 | 56 | Included(RK) | - | 4 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(both sides) | 3 | 4 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(both sides) | 3 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(both sides) | 4 | 4 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(both sides) | 4 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(RK) | - | 4 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 12 | 56 | Included(RK) | - | 5 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Included(both sides) | 3 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Included(both sides) | 4 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 14 | 56 | Included(RK) | - | 5 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Included(both sides) | 3 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Included(both sides) | 4 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 15 | 56 | Included(RK) | - | 5 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Included(both sides) | 3 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Included(both sides) | 4 | 5 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 16 | 56 | Included(RK) | - | 5 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Included(both sides) | 3 | 6 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Included(both sides) | 4 | 6 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 18 | 56 | Included(RK) | - | 6 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Included(both sides) | 3 | 6 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Included(both sides) | 4 | 6 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 19 | 56 | Included(RK) | - | 6 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(LK) | 3 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(both sides) | 3 | 6 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(both sides) | 3 | 7 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(both sides) | 4 | 6 | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(both sides) | 4 | 7 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(RK) | - | 6 | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 10 | 20 | 56 | Included(RK) | - | 7 | 38 | 76 | 2500 | 200 | ||
1,829,072 VND | 1 Piece(s) | 8 Day(s) | 12 | 12 | 56 | Not included | - | - | 38 | 76 | 2500 | 200 | ||
1,872,459 VND | 1 Piece(s) | 8 Day(s) | 12 | 12 | 56 | Included(LK) | 4 | - | 38 | 76 | 2500 | 200 | ||
1,915,849 VND | 1 Piece(s) | 8 Day(s) | 12 | 12 | 56 | Included(both sides) | 4 | 4 | 38 | 76 | 2500 | 200 |
Loading...Tải…
Type | Disc type | Application | Standard | Allowable Angular Misalignment(deg) | 0.5 |
---|---|---|---|---|---|
Allowable Lateral Misalignment(mm) | 0.03 | Disc Material | Stainless | Allowable Axial Clearance (±)(mm) | 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy