(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Soft Rubber Coating
·Strong Casting Core
·Superior Bottom Protection and Anti-shock Protection Effect
·Easy to Rotate by using Roller Bearings (Ball Brass)
Easy to Rotate
·Using # 6205 (42, 50 SRS) Ball Bearings
Part Number |
---|
4210-PC-WA |
4210-PC-WHL-BRG |
4260-PC-WA |
4260-PC-WHL-BRG |
4280-PC-WA |
4280-PC-WHL-BRG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Outer Dia. (Ø) | Hole Diameter (Ø) | Max. Load / Allowable Load (kg) | Applicable Castor Series | Related Parts |
---|---|---|---|---|---|---|---|---|---|
1,190,032 VND | 1 Piece(s) | 6 Day(s) | 254 | - | 650 | 42 | Wheel + Bolt Nut Set | ||
1,155,757 VND | 1 Piece(s) | 6 Day(s) | 254 | 19 | 650 | 42 | Wheel + Bearing Set | ||
783,043 VND | 1 Piece(s) | 6 Day(s) | 152 | - | 450 | 42,94,95 | Wheel + Bolt Nut Set | ||
748,768 VND | 1 Piece(s) | 6 Day(s) | 152 | 19 | 450 | 42,94,95 | Wheel + Bearing Set | ||
891,085 VND | 1 Piece(s) | 6 Day(s) | 203 | - | 550 | 42,94 | Wheel + Bolt Nut Set | ||
857,673 VND | 1 Piece(s) | 6 Day(s) | 203 | 19 | 550 | 42,94 | Wheel + Bearing Set |
Loading...Tải…
Width of Wheel(mm) | 60 | Width of Hub(mm) | 60 | Bearing | Provided |
---|---|---|---|---|---|
Wheel Material | Polyurethane |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy